For 5 Series (Slot Width 6mm) - Post-Assembly Insertion - Short Nuts

Caution
Product Description
It can be installed in a space saving manner. Compared to the post-assembly insertion nut HNTAP, the overall length is shorter, so it is effective when attaching sensors and small accessories in succession.
Dimensional Drawing of Nuts
Single item model Nuts | Pack Type Nuts | |
| HNTAJ5 (S10C equivalent) SHNTAJ5 (SUS304) | PACK-HNTAJ5 (Pack of 100) PACK-SHNTAJ5 (Pack of 100) |
| Reference tightening torque (N・m) | ![]() | ||
| M | Equivalent to S10C/SUS304 | ||
| 5 | 6.8 | ||
| Type | [M] Material | ||
| Main unit | Wings | [S] Surface Treatment | |
| HNTAJ5 | Equivalent to S10C | SUS304 | Trivalent Chromate |
| PACK-HNTAJ5 | |||
| SHNTAJ5 | SUS304 | SUS304 | − |
| PACK-SHNTAJ5 | |||
Specification Table of Nuts
| Model Nuts | − | M |
| SHNTAJ5 | − | 3 |
| PACK-HNTAJ5 | − | 5 |
・The price list below is current as of April 2011.
・After confirming the model number, please click the "Check Price" button to check the latest price.
| Model Nuts | M (medium) |
| HNTAJ5 | 3, 4, 5 |
| SHNTAJ5 | 3, 4, 5 |
. The price list below is current as of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Model Nuts | M (medium) |
| PACK-HNTAJ5 | 3, 4, 5 |
| PACK-SHNTAJ5 | 3, 4, 5 |
Specifications/Overview of Nuts
- This product is available in individual packs (starting from 1 piece) and packs (100 pieces per pack).
- Compared to the post-insertion Nuts HNTAP , the overall length is shorter, making it effective for mounting sensors and small items in succession.
- The springs on both sides provide a firm temporary hold.
- The structure is designed so that the nuts do not fall off when the aluminum frame is stood vertically.
Bolts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size) of Nuts
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
Selection Support Information of Nuts
■ Compatible Series of Nuts
product is compatible with Misumi 5 series (groove width 6 mm) aluminum frames.
5 Series
![5 series (groove width 6 mm) Post-insertion short nuts for 20, 25, and 40 square aluminum frames [1 to 100 pieces] Related image 1_Compatible series](http://th.misumi-ec.com/en/linked/item/10302247910/img/oth_20.gif)
■ Difference between first-in and last-in of Nuts
・MISUMI aluminum frame of Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.
![5 Series (groove width 6 mm) 20, 25, 40 square aluminum frame post-insertion short nut [1-100 pieces] Related image 1_Difference between first-insertion and post-insertion](http://th.misumi-ec.com/en/linked/item/10302247910/img/110302247910_img_03_02.gif)
Post-insertion: Can be installed through the groove after assembly.
![5 Series (groove width 6 mm) 20, 25, 40 square aluminum frame post-insertion short nut [1-100 pieces] Related image 2_Difference between first-insertion and post-insertion](http://th.misumi-ec.com/en/linked/item/10302247910/img/110302247910_img_03_03.gif)
■ If the aluminum frame becomes stuck and cannot be removed
To remove the of Nuts, hook the hex wrench into the hole in the nut and turn it at right angles to the groove.
5 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph | ![]() | ![]() | ![]() | ![]() | ![]() |
| Product page | Here | Here | Here | Here | Here |





