For 5 Series (Slot Width 6mm) - Post-Assembly Insertion - Lock Nuts

Brand :
MISUMI

Caution

    Product Description

    The position of the nut single piece can be fixed with the included set screw. It is convenient for places where panels and covers are frequently removed.

    Dimensional Drawing of Nuts

      

    Single item model Nuts

    Pack Type Nuts

    Nuts HNTR5(equivalent to S10C)
    Nuts HNTRSN5(equivalent to SUS316, sintered)
    Nuts PACK-HNTR5(Pack of 100)
    Nuts PACK-HNTRSN5(Pack of 100)
     
    Reference tightening torque (N・m)Nuts
    MEquivalent to S10C/Equivalent to SUS316 (sintered)
    56.8




     
    Nuts Type[M] Nuts Material[S] Surface Treatment
    HNTR5Equivalent to S10CTrivalent Chromate
    PACK-HNTR5
    HNTRSN5*SUS316 equivalent (sintered)
    PACK-HNTRSN5*
    *With conductive function

    Specification Table of Nuts

    Nuts ModelM
    HNTR55
    PACK-HNTRSN55
    Reference tightening torque (N・m)
    MEquivalent to S10C/Equivalent to SUS316 (sintered)
    56.8
    ・The price list below is currentas of April 2011.
    ・To check the latest price, please click the "Check Price" button after confirming the model number.
    Nuts ModelMEaccessories
    HNTR5(equivalent to S10C)32.4
    1x M4x5 set screw for locking
    4
    5
    Nuts HNTRSN5(equivalent to SUS316, sintered)3452.5
    ■Package sales of Nuts[ ! ]100 pieces per pack
    . The price list below is currentas of April 2011.
    To check the latest price, please click the "Check Price" button after confirming the model number.
    ModelM
    (medium)
    Eaccessories
    PACK-HNTR532.4Locking M4 x 5
    41 set screw
    5 
    PACK-HNTRSN53452.5 

    Specifications/Overview of Nuts

    • The Nuts itself can be fixed as it comes with a set screw.
    • This is useful in locations where panels or covers need to be removed frequently.
    • There is no stopper.

    ■ What is conductive function?

    • The conductive Nuts has a protrusion.
    • When installed, the protrusions peel off the anodized coating on the aluminum frame, making it conductive.

    Bolts for Attaching Various Nuts (M size - L size)

    Groove WidthFrame angleDepth hCompatible NutsThickness b (mm) of the panel/bracket to be attached to the frame
    0.811.21.52344.5568.29101214
    62065-3M3-6M3-8M3-10M3-12M3-15M3-18
    5-4M4-6M4-8M4-10M4-12M4-15M4-18
    5-5-M5-8M5-10M5-12M5-15M5-18

    How to Use of Nuts

    This product is a post-insertion Nuts. It can be installed from the groove after assembly.

     

    The Nuts can be used alone to fix the position by tightening the included set screw .

    The Nuts is effective in places that require high repeatability , such as when installing sensors or repeatedly removing panels .
    Nuts

    Selection Support Information of Nuts

    ■Compatible series of Nuts

    This Nuts product is compatible withMisumi 5 series (slot width 6 mm) aluminum frames.

    5 Series

    5 Series (groove width 6 mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 1_Compatible series

    ■ Difference between first-in and last-in of Nuts

    ・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
    First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 1_Difference between first-insertion and post-insertion

    Post-insertion: Can be installed through the groove after assembly.

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 2_Difference between first-insertion and post-insertion

    ■ If the aluminum frame becomes stuck and cannot be removed

    To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.

    5 Series Related Parts of Nuts

    Product nameAluminum framebracketBlind JointFrame capGroove cover
    photograph

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 1_5 Series related parts

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 2_5 Series related parts

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 3_5 Series related parts

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related image 4_5 Series related parts

    5 Series (groove width 6mm) Post-insertion lock Nuts for 20, 25, and 40 square aluminum frames Related images 5_5 Series related parts

    Product pageHereHereHereHereHere

    Example

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    For 5 Series (Slot Width 6mm) - Post-Assembly Insertion - Lock Nuts | MISUMI | MISUMI Thailand