Pre-Assembly Insertion Lock Nut - For 5 Series (Slot Width 6mm)

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
The position can be fixed with the single nut by tightening the included set screw
Dimensional Drawing of Nuts
Single Nuts item sales | Sold Nuts in packs | |
| HNTC5(S10C equivalent) SHNTC5(SUS304) | PACK-HNTC5(Pack of 100) PACK-SHNTC5(Pack of 100) |
| Reference tightening torque (N・m) | ![]() | ||
| M | Equivalent to S10C/Equivalent to SUS304 | ||
| 5 | 6.8 | ||
| Type | [M]Nuts Material | |
| Main unit | [S] Surface Treatment | |
| HNTC5 | Equivalent to S10C | Trivalent Chromate |
| PACK-HNTC5 | ||
| SHNTC5 | SUS304 | − |
| PACK-SHNTC5 | ||
Specification Table of Nuts
| Nuts Model | − | M |
| HNTC5 | − | 5 |
| PACK-HNTC5 | − | 5 |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M (coarse) | accessories |
| HNTC5 | 5 | Locking M4 x 4 |
| 1 set screw | ||
| SHNTC5 | 5 | Locking M4 x 4 |
| 1 set screw |
. The price list below is currentas of April 2011.
To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | M (coarse) | accessories |
| PACK-HNTC5 | 5 | Locking M4 x 4 |
| 1 set screw | ||
| PACK-SHNTC5 | 5 | Locking M4 x 4 |
| 1 set screw |
Specifications/Overview of Nuts
- Compared to the HNTT pre-assembly Nuts, the overall length is shorter, making it effective for mounting sensors and small items in succession.
- It has no stopper and comes with a set screw, allowing the Nuts itself to be fixed.
- This is useful in locations where panels or covers need to be removed frequently.
Technical Information of Nuts
| Reference tightening torque (N・m) | ||
|---|---|---|
| M | Equivalent to S10C | |
| 5 | 6.8 | |
Nuts for Attaching Various Aluminum Frames and Panels/Brackets (M size - L size)
| Groove Width | Frame angle | Depth h | Compatible Nuts | Thickness b (mm) of the panel/bracket to be attached to the frame | ||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0.8 | 1 | 1.2 | 1.5 | 2 | 3 | 4 | 4.5 | 5 | 6 | 8.2 | 9 | 10 | 12 | 14 | ||||
| 6 | 20 | 6 | 5-3 | M3-6 | M3-8 | M3-10 | M3-12 | M3-15 | M3-18 | |||||||||
| 5-4 | M4-6 | M4-8 | M4-10 | M4-12 | M4-15 | M4-18 | ||||||||||||
| 5-5 | - | M5-8 | M5-10 | M5-12 | M5-15 | M5-18 | ||||||||||||
How to Use of Nuts
- This product is a pre-insertion Nuts. Please insert it into the aluminum frame before use.
- The Nuts position can be temporarily fixed with a set screw.

Selection Support Information of Nuts
■Compatible series
Nuts product is compatible withMisumi 5 series (slot width 6 mm) aluminum frames.
5 Series

■ Difference between first-in and last-in
・MISUMI aluminum frame Nuts are available in a variety of types, including first-in and last-in. Use them according to your needs.
First-in: Install from the groove end face before assembly. They are wide and have little play inside the groove, making bolt tightening easy.

Post-insertion: The Nuts Can be installed through the groove after assembly.

■ If the aluminum frame becomes stuck and cannot be removed
To remove the Nuts, hook the hex wrench into the hole in the Nuts and turn it at right angles to the groove.
5 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
Example






