Pre-Assembly Insertion Metal Stoppers - Standard - For 5 Series (Slot Width 6mm)

Brand :
MISUMI
Caution
Product Description
This is a stainless steel type stopper suitable for use in a cleanroom
Dimensional Drawing of Nuts
SHNST5


[M] Nuts Material: SUS301
Specification Table of Nuts
| Nuts Model |
| SHNST5 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Nuts Model | Compatible with * Pre-insertion Nuts |
| SHNST5 | HNTT5 HNTTV5 HNTTZ5 HNTTSN5 HNTTSS5 |
How to Use of Nuts
- This Nuts is a stopper forpre-insertion Nutsandbolts for 5 series (groove width 6 mm) aluminum frames.
- By using the stoppers, the Nuts and bolts will not fall off even when the frame is held vertically.
- Please insert into the aluminum frame before use.

5 Series Related Parts of Nuts
| Product name | Aluminum frame | bracket | Blind Joint | Frame cap | Groove cover |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |
Example





