5 Series Aluminum Frame Tabbed Bracket - 6mm Slot, 2 Slots

Caution
Product Description
Bracket with protrusion for 2-row groove type frame (HFS5-2040, etc.).
Dimensional Drawing of 90 degree Brackets

. [ M ]Material: ADC12 [ S ]Surface treatment: None
Specification Table of 90 degree Brackets
| Model |
| HBLFUD5 |
・To check the latest price, click the "Check Price" button after confirming the model number.
[ ! ]Bolts and nuts are not included with the 90 degree Brackets.
Please check the table below for compatible bolts and nuts.
If you would like to purchase a bolt and nut set, please select it from the "Accessories" filter.
For detailed specifications, please check the individual product links under "Applicable bolt and nut set" (can be purchased individually).
| Model | Mass (g) | Compatible bolts and T-nuts | Allowable load (N) | |||
| bolt | Quantity | T-nut | Quantity | |||
| HBLFUD5 | 76 | CBM5-14 | 4 | HNTT5-5 | 4 | 1470 |
Additional Work of 90 degree Brackets
| Model | − | (C・SET・SST・SEU・SSU・SEP・SSP・SEC) |
| HBLFUD5 | − | SET |
| HBLFUD5 | − | C-SET |
| Alterations | Code | Spec. | Applicable 90 degree Brackets |
| Additional cover mounting holes | C | The 90 degree Brackets can be fitted with M5 tapped holes on both sides for attaching the cover. Model example: HBLFUD5-C (mounting screws:HCBM). | HBLFSD5 |
| HBLFSDK5 | |||
| HBLFUD5 | |||
| HBLFSDW5 |
| Alterations | Code | Spec. | Applicable 90 degree Brackets | ||||||||||||||||||||||||||||||||||||||
| Applicable bolt and nut set | SET SST (Stainless steel) SEU (Pre-assembly spring nuts) SSU (Pre-assembly spring nuts stainless steel) SEP (Post-assembly spring nuts) SSP (Post-assembly spring nuts stainless steel) SEC (Bolts and nuts with assembled washers) | The set includes the applicable bolts and nuts for attaching the 90 degree Brackets to the frame. (Added to the 90 degree Brackets price) (Example) When specifying HBLFUD5
| - | ||||||||||||||||||||||||||||||||||||||
| HBLFSD5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSDK5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFUD5 | |||||||||||||||||||||||||||||||||||||||||
| HBLFSDW5 | |||||||||||||||||||||||||||||||||||||||||
■Applicable bolt and nut set details (can be purchased separately)
| Additional machining model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-14 | iron | First in, first out | HNTT5-5 | iron | none |
| SST | SCB5-14 | stainless | First in, first out | HNTTBS5-5 | stainless | none |
| SEU | CBM5-14 | iron | First in, first out | HNTU5-5 | iron | Yes |
| SSU | SCB5-14 | stainless | First in, first out | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-14 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-14 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
| SEC | HCBST5-16 | Iron (with washer) | First in, first out | HNTT5-5 | iron | none |
How to Use of 90 degree Brackets
- This type has a protrusion that fits into the frame groove.
The protrusion acts as a rotation stopper during fastening work, making it easy to work with.

Technical Information of 90 degree Brackets
■ For the squareness of the square 90 degree Brackets, please refer to the squareness tolerance table.
■How to think about the 90 degree Brackets allowable load

The allowable load here refers to the load that the 90 degree Brackets can maintain in position (without breaking or slipping) when all mounting holes on the 90 degree Brackets are fixed with bolts and a load is applied.
Similar Products of 90 degree Brackets
■5 Series (groove width 6mm) -For 2-row grooves- 90 degree Brackets
| Product name | 90 degree Brackets with protrusion (this product) | Reversible 90 degree Brackets with protrusion | Reversible 90 degree Brackets with protrusion | Thick extruded 90 degree Brackets | Extra-thick extruded 90 degree Brackets | Thick extruded 90 degree Brackets | Thin 90 degree Brackets |
|---|---|---|---|---|---|---|---|
| image |
| ||||||
| Protrusion position | With protrusions on both sides | With protrusions on both sides / With protrusions on one side | With protrusions on both sides | - | - | - | - |
| Allowable load (N) | 1470 | 1470 | 2156 | 1470 | 1470 | 2156 | 686/1176/1617 |
| Material | ADC12 | ADC12 | ADC12 | A6063S-T5 A6N01SS-T5 | A6063S-T5 A6N01SS-T5 | A6N01SS-T5 | A6N01SS-T5 |
| Features | The protrusions make positioning easy, and the shape makes it difficult for dust to accumulate. | L-shaped and cross connections are possible. Positioning is easy thanks to the protrusions. | It has ribs and four mounting holes on one side, allowing for a stronger connection. | Thick extruded 90 degree Brackets. Compatible with clear coating. | This product is a thick extruded 90 degree Brackets with increased strength. Its shape makes it difficult for dust to accumulate. | This type has four mounting holes on one side, allowing for a stronger connection. | This is effective for saving space during installation. Hole positions can be changed with additional machining. |
Related Items of 90 degree Brackets
■5 Series (groove width 6mm)
| Product name | Aluminum frame | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here |











