1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Indexing Plungers-Tip Tapped/Return and Rest Position Type (Part Number)

INDEX PLUNGER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 705.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

It is possible to attach an attachment to the tip.

[New product]
In addition to fine thread thread, you can now select coarse thread thread.

 
TypeKnobMain BodyPinSpringLock Nuts
Return TypeRest Position Type[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ M ]Material[ S ]Surface Treatment
PXTABPXTYBA2017
(Black Anodize)
SUM22Black OxideS45C50~60HRCBlack OxideSUS631J1--
PXTNBPXTSBSS400Black Oxide
PXTASPXTYSSUS303-SUS440C45HRC~---
PXTNSPXTSSSUS303-

Specifications

Part Number
PXTAB10-5
Part NumberS
(Stroke)
Pitch
(Fine)
DD1BM1LL1L2L3L4SW1SW2Load (N)
TypeMReturn TypeRest Position Typemin.max.
(Return Type)
PXTAB
PXTNB
PXTAS
PXTN
S
(Rest Position Type)
PXTYB
PXTSB
PXTYS

PXTSS
1051.01813.85M3545501751551217511.5
8485316
1261.52116.26M4654.560.520617614196.514.5
1058.564.520
1671.52621.98M586875.526823819247.1518
127380.525
           kgf=Nx0.101972

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PXTYB16-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

฿ 1,214.85

INDEX PLUNGER 1 Piece(s) Available 7 Day(s) 101687[Nose Lock] Rest Position[Steel] SUM2275.5S45CBlack OxideBlack OxideNot Provided

Loading...

  1. 1

Example of Use

 

Basic Information

Type Standard Type Mounting Method Screw-In Overall Length Standard
All Stainless Not Compliant Tip Heat Treatment Hardening Knob Provided
Tip Shape Tapped Hole

Please check the type/dimensions/specifications of the part PXTYB16-7 in the Indexing Plungers-Tip Tapped/Return and Rest Position Type series.

Products with similar specification

Part Number
PXTAB12-6
PXTAB16-12
PXTAB16-7
PXTYS10-5
PXTYS10-8
PXTYS12-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSScrew Dia. M
(mm)
Tip Outer Dia. B
(Ø)
Stroke (S)
(mm)
Locking Mechanism Body Material Length L
(mm)
Pin Material Pin Surface Treatment Main Body Surface Treatment Accessories

฿ 773.50

1 Piece(s) Available 7 Day(s) 101266-[Steel] SUM2254.5S45CBlack OxideBlack OxideNot Provided

฿ 1,028.30

1 Piece(s) Available 7 Day(s) 1016812-[Steel] SUM2273S45CBlack OxideBlack OxideNot Provided

฿ 946.40

1 Piece(s) Available 7 Day(s) 101687-[Steel] SUM2268S45CBlack OxideBlack OxideNot Provided

฿ 1,278.55

1 Piece(s) Available 7 Day(s) 101055[Nose Lock] Rest Position[Stainless Steel] SUS30350[Stainless Steel] SUS440CNot ProvidedNot ProvidedNot Provided

฿ 1,401.40

1 Piece(s) Available 7 Day(s) 101058[Nose Lock] Rest Position[Stainless Steel] SUS30353[Stainless Steel] SUS440CNot ProvidedNot ProvidedNot Provided

฿ 1,633.45

1 Piece(s) Available 7 Day(s) 1012610[Nose Lock] Rest Position[Stainless Steel] SUS30364.5[Stainless Steel] SUS440CNot ProvidedNot ProvidedNot Provided

MISUMI Unit Example related to this product