(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is possible to attach an attachment to the tip. [New product]In addition to fine thread thread, you can now select coarse thread thread.
Type | Knob | Main Body | Pin | Spring | Lock Nuts | |||||
Return Type | Rest Position Type | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | [ S ]Surface Treatment |
PXTAB | PXTYB | A2017 (Black Anodize) | SUM22 | Black Oxide | S45C | 50~60HRC | Black Oxide | SUS631J1 | - | - |
PXTNB | PXTSB | SS400 | Black Oxide | |||||||
PXTAS | PXTYS | SUS303 | - | SUS440C | 45HRC~ | - | - | - | ||
PXTNS | PXTSS | SUS303 | - |
Part Number |
PXTAB10-5 |
Part Number | S (Stroke) | Pitch (Fine) | D | D1 | B | M1 | ℓ | L | L1 | L2 | L3 | L4 | SW1 | SW2 | Load (N) | |||||||||||||||
Type | M | Return Type | Rest Position Type | min. | max. | |||||||||||||||||||||||||
(Return Type) PXTAB PXTNB PXTAS PXTNS | (Rest Position Type) PXTYB PXTSB PXTYS PXTSS | 10 | 5 | 1.0 | 18 | 13.8 | 5 | M3 | 5 | 45 | 50 | 17 | 5 | 15 | 5 | 12 | 17 | 5 | 11.5 | |||||||||||
8 | 48 | 53 | 16 | |||||||||||||||||||||||||||
12 | 6 | 1.5 | 21 | 16.2 | 6 | M4 | 6 | 54.5 | 60.5 | 20 | 6 | 17 | 6 | 14 | 19 | 6.5 | 14.5 | |||||||||||||
10 | 58.5 | 64.5 | 20 | |||||||||||||||||||||||||||
16 | 7 | 1.5 | 26 | 21.9 | 8 | M5 | 8 | 68 | 75.5 | 26 | 8 | 23 | 8 | 19 | 24 | 7.15 | 18 | |||||||||||||
12 | 73 | 80.5 | 25 | |||||||||||||||||||||||||||
kgf=Nx0.101972 |
Part Number |
---|
PXTYS10-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,278.55 | INDEX PLUNGER | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 5 | 5 | [Nose Lock] Rest Position | [Stainless Steel] SUS303 | 50 | [Stainless Steel] SUS440C | Not Provided | Not Provided | Not Provided |
Loading...
Type | Standard Type | Mounting Method | Screw-In | Overall Length | Standard |
---|---|---|---|---|---|
All Stainless | Not Compliant | Tip Heat Treatment | Hardening | Knob | Provided |
Tip Shape | Tapped Hole |
Please check the type/dimensions/specifications of the part PXTYS10-5 in the Indexing Plungers-Tip Tapped/Return and Rest Position Type series.
Part Number |
---|
PXTAB12-6 |
PXTAB16-12 |
PXTAB16-7 |
PXTYS10-8 |
PXTYS12-10 |
PXTYS12-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Screw Dia. M (mm) | Tip Outer Dia. B (Ø) | Stroke (S) (mm) | Locking Mechanism | Body Material | Length L (mm) | Pin Material | Pin Surface Treatment | Main Body Surface Treatment | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 773.50 | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 6 | 6 | - | [Steel] SUM22 | 54.5 | S45C | Black Oxide | Black Oxide | Not Provided | |
฿ 1,028.30 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 8 | 12 | - | [Steel] SUM22 | 73 | S45C | Black Oxide | Black Oxide | Not Provided | |
฿ 946.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 16 | 8 | 7 | - | [Steel] SUM22 | 68 | S45C | Black Oxide | Black Oxide | Not Provided | |
฿ 1,401.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 10 | 5 | 8 | [Nose Lock] Rest Position | [Stainless Steel] SUS303 | 53 | [Stainless Steel] SUS440C | Not Provided | Not Provided | Not Provided | |
฿ 1,633.45 | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 6 | 10 | [Nose Lock] Rest Position | [Stainless Steel] SUS303 | 64.5 | [Stainless Steel] SUS440C | Not Provided | Not Provided | Not Provided | |
฿ 1,492.40 | 1 Piece(s) | Available | 7 Day(s) | 10 | 12 | 6 | 6 | [Nose Lock] Rest Position | [Stainless Steel] SUS303 | 60.5 | [Stainless Steel] SUS440C | Not Provided | Not Provided | Not Provided |
How can we improve?
How can we improve?