Ball Plungers-Load Adjustable Type

Brand :
MISUMI

Caution

    Product Description

    - Ball Plungers-Load Adjustable Type.
    - Part number including type of BPCF and NPCF.
    - Ball Plungers Type: Metal Ball and Plastic Ball.
    - Main Body Material: Stainless Steel SUS303.
    - Ball Material: Stainless Steel SUS440C and Polyacetal.
    - Ball Hardness: 55HRC for only metal ball type.
    - Spring Material: Stainless Steel SUS304-WPB
    - Nut material: Stainless Steel SUS303
    - Spacer Material: Stainless Steel SUS304.
    - Mounting Method: Screw (Hex)
    - Coarse Thread Size (M): 8, 10 and 12.
    - Plastic Ball Operating temperature: -30 to 80°C.
    - Initial Load (Range): 0.01~ 50 N.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat