1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Configurable Plates - SS400 Annealed Material

Configurable Plates - SS400 Annealed Material
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·You can freely select dimensions, tolerances, and finishing methods from small size to large size



[ M ] Material: SS400 Annealed Material
■Features of JIS-S55CN
Treated with anneal heat treatment, its machining distortion is controlled, and suitable for use when warp prevention is concerned.

Specifications

Part Number-A-B-T
Type2-Surface FinishPlate Thickness ToleranceA, B Dimension Tolerance
PVFQM-255-220-18
6-Surface Finish
Part Number0.5mm Increment
2-Surface Finish MethodType(1) Plate Thickness Tolerance
Selection
(2) A, B Dimension Tolerance
Selection
ABT
A≥B
MillingPVFP
Q
N
M
P
Q
N
M
 20~500 20~300 4~50
Rotary GrindingPVR 20~500 20~300 4~50
Surface GrindingPVS 20~500 20~300 4~50
[ ! ]Tolerance should be noted.
2-Surface Finish(4-Side not finished) [ ! ]Tolerance should be noted.
Part Number1mm Increment0.5mm Increment
2-Surface Finish MethodType(1) Plate Thickness Tolerance
Selection
(2) A, B Dimension ToleranceABT
A≥B
MillingSV2FP
Q
N
M
A+5
0
B+5
0
 20~500 10~300 5~50
Rotary GrindingSV2RG 20~500 10~300 5~50
[ ! ]Not all dimensions are applicable.
(1) Plate Thickness Tolerance
2-Surface Finish MethodPQNM
Milling+0.1~+0.30~+0.2±0.1-0.2~0
Rotary Grinding+0.1~+0.30~+0.2±0.1-0.2~0
Surface Grinding+0.1~+0.20~+0.1±0.05-0.1~0
(2) A, B Dimension Tolerance (Applicable to 6-surface finish only)
A, B DimensionPQNM
250mm or less+0.1~+0.30~+0.2±0.1-0.2~0
250.5mm or more+0.1~+0.60~+0.5±0.25-0.5~0
■Precision Standards -Standard Size- (Max. Value)
Item2-Surface Finish Method
MillingRotary GrindingSurface Grinding
Thickness Parallelism (per 100mm)0.050.0120.012
Flatness
(per 100mm)
T4~7.50.10.050.05
T8~15.50.070.030.03
T16~25.50.050.0150.015
T26~500.050.0120.012
Perpendicularity of Reference Plane(Applicable to 6-Surface Finished products only.)0.015 per 100mm
Circumference Chamfering2-Surface FinishDeburring only
6-Surface FinishC0.2~C0.5

Alterations


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PVFMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVFQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVRQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSMM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSMN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSMP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSMQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSNM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSNN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSNP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSNQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSPM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSPN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSPP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSPQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSQM-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSQN-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSQP-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
PVSQQ-[20-500/0.5]-[20-300/0.5]-[4-50/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFinish Method Thickness T
(mm)
Length A
(mm)
Width B
(mm)

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 106-Surface Milled (6F)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 9 Day(s) 10Upper-Lower Surface Rotary Grinding (4F2RG)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

-

GUIDE PLATE 1 Piece(s) 7 Day(s) 10Upper-Lower Surface Grinding (4F2G)4 ~ 5020 ~ 50020 ~ 300

Loading...

  1. 1

More Information

Top/Bottom Milled
All Surfaces Milled + Top/Bottom Surfaced
All Surfaces Milled + Top/Bottom Rotary Ground
All Surfaces Milled
Top/Bottom Rotary Ground
 

Basic Information

Material SS400 Annealed Material