(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes per side
● Mounting Distance (mm.) : 21, 32, 42 and 47
● Material : SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Part Number |
---|
SHHPSL6-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Allowable Load (N) | Reversed | Screw, Nut Set | Number of Holes |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 384.48 | STAINLESS SLIP JOINT HINGES | 1 Piece(s) | Available | Same day | 10 | 78 | 48 | 147 | For Left-hand Use | Separate Item (No Screw and Nut Set Included) | 3 |
Loading...
Main Body Type | Detachable Hinges | Mounting Method | Screw Mounting | Additional Function | Not Provided |
---|---|---|---|---|---|
Mounting Screw Hole Type | Countersink | Detachable, Flag Hinge Type | Standard |
Please check the type/dimensions/specifications of the part SHHPSL6-3 in the Stainless Steel Lift-Off Hinge SHHPSL/SHHPSLC/SHHPSR/SHHPSRC series.
Part Number |
---|
SHHPSL5-3-SST |
SHHPSL6-2 |
SHHPSL6-2-SST |
SHHPSL6-3-SST |
SHHPSL8-2 |
SHHPSL8-2-SST |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Allowable Load (N) | Reversed | Screw, Nut Set | Number of Holes |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 579.22 | 1 Piece(s) | Available | Same day | - | 66 | 36 | 108 | For Left-hand Use | SST (with Stainless Screws and Nuts) | 3 | |
฿ 273.00 | 1 Piece(s) | Available | Same day | 10 | 48 | 48 | 117 | For Left-hand Use | Separate Item (No Screw and Nut Set Included) | 2 | |
฿ 402.22 | 1 Piece(s) | Available | Same day | - | 48 | 48 | 117 | For Left-hand Use | SST (with Stainless Screws and Nuts) | 2 | |
฿ 578.31 | 1 Piece(s) | Available | Same day | - | 78 | 48 | 147 | For Left-hand Use | SST (with Stainless Screws and Nuts) | 3 | |
฿ 404.95 | 1 Piece(s) | Same day | 10 | 59 | 62 | 245 | For Left-hand Use | Separate Item (No Screw and Nut Set Included) | 2 | ||
฿ 548.73 | 1 Piece(s) | Available | Same day | - | 59 | 62 | 245 | For Left-hand Use | SST (with Stainless Screws and Nuts) | 2 |
How can we improve?
How can we improve?