(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance Minimum/Maximum (mm.) : 21.75 and 42
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment : Clear Anodized
[Application]
Hinges can be used with smaller doors and windows on machines.
Part Number |
HHSZ65 SHPSNA5 HHPSNA8 |
Part Number | * Allowable Load | Mass g | L | W | K | P | J | S | d Through | D Counterbore | D1 | C | C1 | Z | Z1 | E | R | Unit Price | Volume Discount Rate | ||
Type | No. | kg | N | 1 ~ 8 pc (s). | 9~50 | ||||||||||||||||
HHPSNA | 5 | 10 | 98 | 22 | 47 | 36 | 11 | 25 | 7.5 | 21.75 | 5.5 | 10 | 7 | 10 | 5.5 | 11.5 | 1.5 | 5 | 5 | ||
6 | 32 | 48 | 8.5 | 30 | 8 | 32 | 6.5 | 11 | 9.5 | 11 | 6.5 | 14 | 3 | 5.5 | 5.5 | ||||||
8 | 47 | 63 | 62 | 13 | 37 | 10 | 42 | 11.5 | 16 | 5 |
Part Number |
---|
HHPSNA5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Screw, Nut Set |
---|---|---|---|---|---|---|---|---|---|
฿ 182.00 | LONG HOLE TYPE ALUMINUM HINGES | 1 Piece(s) | Same day | 10 | 47 | 36 | Separate Item (No Screw and Nut Set Included) |
Loading...
Main Body Type | Standard | Mounting Method | Screw Mounting | Additional Function | Not Provided |
---|---|---|---|---|---|
Mounting Screw Hole Type | Slotted Counterbored Holes | Allowable Load(N) | 98 |
Please check the type/dimensions/specifications of the part HHPSNA5 in the Aluminium Hinges with Slotted Hole series.
Part Number |
---|
HHPSNA5-SET |
HHPSNA6 |
HHPSNA6-SET |
HHPSNA8 |
HHPSNA8-SET |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Screw, Nut Set |
---|---|---|---|---|---|---|---|---|
฿ 505.96 | 1 Piece(s) | Available | 3 Day(s) | 10 | 47 | 36 | SET (with SCM435 Screws and Nuts) | |
฿ 204.75 | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | Separate Item (No Screw and Nut Set Included) | |
฿ 557.83 | 1 Piece(s) | Available | 3 Day(s) | 10 | 47 | 48 | SET (with SCM435 Screws and Nuts) | |
฿ 222.95 | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | Separate Item (No Screw and Nut Set Included) | |
฿ 585.13 | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 | 62 | SET (with SCM435 Screws and Nuts) |
How can we improve?
How can we improve?