(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes :2 holes per side
● Mounting Distance (mm.) : 32 and 42
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment: Clear Anodize
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Part Number | - | Angle |
HHPSNH6 | - | 120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Width (W) (mm) | Screw, Nut Set | Stop Angle A (deg) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 222.95 | STOP HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | Separate Item (No Screw and Nut Set Included) | 120 | |
฿ 310.31 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 47 | 48 | SET (with SCM435 Screws and Nuts) | 120 | |
฿ 354.90 | STOP HINGES | 1 Piece(s) | Available | Same day | - | 47 | 48 | SST (with Stainless Screws and Nuts) | 120 | |
฿ 222.95 | STOP HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | Separate Item (No Screw and Nut Set Included) | 135 | |
฿ 310.31 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 47 | 48 | SET (with SCM435 Screws and Nuts) | 135 | |
฿ 354.90 | STOP HINGES | 1 Piece(s) | Available | Same day | - | 47 | 48 | SST (with Stainless Screws and Nuts) | 135 | |
฿ 222.95 | STOP HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 48 | Separate Item (No Screw and Nut Set Included) | 150 | |
฿ 310.31 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 47 | 48 | SET (with SCM435 Screws and Nuts) | 150 | |
฿ 354.90 | STOP HINGES | 1 Piece(s) | Available | Same day | - | 47 | 48 | SST (with Stainless Screws and Nuts) | 150 | |
฿ 250.25 ฿ 95.25 | STOP HINGES | 1 Piece(s) | Same day | 10 | 63 | 62 | Separate Item (No Screw and Nut Set Included) | 120 | ||
฿ 352.17 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 | 62 | SET (with SCM435 Screws and Nuts) | 120 | |
฿ 395.85 | STOP HINGES | 1 Piece(s) | Available | Same day | - | 63 | 62 | SST (with Stainless Screws and Nuts) | 120 | |
฿ 250.25 | STOP HINGES | 1 Piece(s) | Available | Same day | 10 | 63 | 62 | Separate Item (No Screw and Nut Set Included) | 135 | |
฿ 352.17 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 | 62 | SET (with SCM435 Screws and Nuts) | 135 | |
฿ 395.85 | STOP HINGES | 1 Piece(s) | Available | Same day | - | 63 | 62 | SST (with Stainless Screws and Nuts) | 135 | |
฿ 250.25 | DOOR PARTS | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 | 62 | Separate Item (No Screw and Nut Set Included) | 150 | |
฿ 352.17 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 63 | 62 | SET (with SCM435 Screws and Nuts) | 150 | |
฿ 395.85 | STOP HINGES | 1 Piece(s) | Available | 3 Day(s) | - | 63 | 62 | SST (with Stainless Screws and Nuts) | 150 |
Loading...
Main Body Type | Standard | Mounting Method | Screw Mounting | Additional Function | Stop Hinges |
---|---|---|---|---|---|
Mounting Screw Hole Type | Countersink | Allowable Load(N) | 98 |
How can we improve?
How can we improve?