(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance Minimum/Maximum (mm.) : 21 and 47
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment : Clear Anodized and Black Anodized
[Application]
Hinges can be used with smaller doors and windows on machines.
Part Number |
HHPSNC5 HHPBSNL8-45 HHPSDT6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Allowable Load (N) | Main Body Surface Treatment | Width (W) (mm) | Screw, Nut Set |
---|---|---|---|---|---|---|---|---|---|---|
฿ 225.23 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 98 | [Anodize] Black Anodize | 36 | Separate Item (No Screw and Nut Set Included) | |
฿ 307.13 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 36 | SET (with SCM435 Screws and Nuts) | |
฿ 332.15 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | - | 98 | [Anodize] Black Anodize | 36 | SST (with Stainless Screws and Nuts) | |
฿ 254.80 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 48 | Separate Item (No Screw and Nut Set Included) | |
฿ 342.16 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 48 | SET (with SCM435 Screws and Nuts) | |
฿ 386.75 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 48 | SST (with Stainless Screws and Nuts) | |
฿ 277.55 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 62 | Separate Item (No Screw and Nut Set Included) | |
฿ 300.30 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 147 | [Anodize] Black Anodize | 80 | Separate Item (No Screw and Nut Set Included) | |
฿ 402.22 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 147 | [Anodize] Black Anodize | 80 | SET (with SCM435 Screws and Nuts) | |
฿ 445.90 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 147 | [Anodize] Black Anodize | 80 | SST (with Stainless Screws and Nuts) | |
฿ 379.47 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 62 | SET (with SCM435 Screws and Nuts) | |
฿ 423.15 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Black Anodize | 62 | SST (with Stainless Screws and Nuts) | |
฿ 161.53 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 98 | [Anodize] Clear Anodize | 36 | Separate Item (No Screw and Nut Set Included) | |
฿ 243.43 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 98 | [Anodize] Clear Anodize | 36 | SET (with SCM435 Screws and Nuts) | |
฿ 268.45 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | - | 98 | [Anodize] Clear Anodize | 36 | SST (with Stainless Screws and Nuts) | |
฿ 188.83 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 98 | [Anodize] Clear Anodize | 48 | Separate Item (No Screw and Nut Set Included) | |
฿ 276.19 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Clear Anodize | 48 | SET (with SCM435 Screws and Nuts) | |
฿ 320.78 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | - | 98 | [Anodize] Clear Anodize | 48 | SST (with Stainless Screws and Nuts) | |
฿ 202.48 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 98 | [Anodize] Clear Anodize | 62 | Separate Item (No Screw and Nut Set Included) | |
฿ 229.78 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 147 | [Anodize] Clear Anodize | 80 | Separate Item (No Screw and Nut Set Included) | |
฿ 331.70 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 147 | [Anodize] Clear Anodize | 80 | SET (with SCM435 Screws and Nuts) | |
฿ 375.38 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | - | 147 | [Anodize] Clear Anodize | 80 | SST (with Stainless Screws and Nuts) | |
฿ 304.40 | ALUMINUM HINGES | 1 Piece(s) | Available | 3 Day(s) | 10 | 98 | [Anodize] Clear Anodize | 62 | SET (with SCM435 Screws and Nuts) | |
฿ 348.08 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | - | 98 | [Anodize] Clear Anodize | 62 | SST (with Stainless Screws and Nuts) |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Length(mm) | 26 |
---|---|---|---|---|---|
Body Material | A6063 | Additional Function | Not Provided | Mounting Method | Screw Mounting |
Mounting Screw Hole Type | Countersink |
How can we improve?
How can we improve?