(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinge Nut are used to secure the hinge to the door and the frame. They offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes and 3 holes
● Thinkness (mm.) : 3
● Pictch Distance (mm.) : 20 and 43
● Material : SUS304
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Main Body Type | Related Components |
---|
Please check the type/dimensions/specifications of the part HHPNT5-3 in the Hinge Nuts series.
Part Number |
---|
HHPFNT6-2 |
HHPFNT8-2 |
HHPNT5-2 |
HHPNT6-2 |
HHPNT6-3 |
HHPNT8-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Holes | Length A (mm) |
---|---|---|---|---|---|---|---|
฿ 109.20 | 1 Piece(s) | Same day | 10 | 2 | 38 | ||
฿ 113.75 | 1 Piece(s) | Available | 3 Day(s) | 10 | 2 | 48 | |
฿ 100.10 | 1 Piece(s) | Available | Same day | 10 | 2 | 34 | |
฿ 104.65 | 1 Piece(s) | Available | Same day | 10 | 2 | 40 | |
฿ 109.20 | 1 Piece(s) | Same day | 10 | 3 | 70 | ||
฿ 104.65 | 1 Piece(s) | Available | Same day | 10 | 2 | 49 |
How can we improve?
How can we improve?