(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hinges are commonly used in various types of machinery and equipment to enable movement, such as opening and closing doors, panels, and they offer a wide variety of sizes to choose from.
[Feature]
● Number of Holes : 2 holes per side
● Mounting Distance Minimum/Maximum (mm.) : 21 and 47
● Material :
- Body : Aluminum A6063-T5
- Bushing: Polyacetal
● Surface Treatment : Black Anodize and Clear Anodize
[Application]
Hinges can be used with common combinations of aluminum profiles for smaller doors and windows on machines.
Part Number | - | No. of Holes |
HHPSN6 HHPSNT8 HHPNT5 | - | 3 |
Part Number |
---|
HHPBSN6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length (mm) | Allowable Load (N) | Main Body Surface Treatment | Width (W) (mm) | Screw, Nut Set | J Dim. (mm) | S Dim. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 257.07 | ALUMINUM HINGES | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 48 | Separate Item (No Screw and Nut Set Included) | 8 | 32 |
Loading...
Main Body Type | Standard | Flat Hinge Type | Square Plate Type | Body Material | A6063 |
---|---|---|---|---|---|
Additional Function | Not Provided | Mounting Method | Screw Mounting | Mounting Screw Hole Type | Countersink |
Please check the type/dimensions/specifications of the part HHPBSN6 in the Aluminum Hinges / Aluminum Hinges for Unequal Size Extrusions series.
Part Number |
---|
HHPBSN5 |
HHPBSN5-SET |
HHPBSN5-SST |
HHPBSN6-SET |
HHPBSN6-SST |
HHPBSN8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Length (mm) | Allowable Load (N) | Main Body Surface Treatment | Width (W) (mm) | Screw, Nut Set | J Dim. (mm) | S Dim. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 227.50 | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 36 | Separate Item (No Screw and Nut Set Included) | 7.5 | 21 | |
฿ 309.40 | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 36 | SET (with SCM435 Screws and Nuts) | 7.5 | 21 | |
฿ 334.43 | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 36 | SST (with Stainless Screws and Nuts) | 7.5 | 21 | |
฿ 344.44 | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 48 | SET (with SCM435 Screws and Nuts) | 8 | 32 | |
฿ 389.03 | 1 Piece(s) | Available | Same day | 10 | 47 | 98 | [Anodize] Black Anodize | 48 | SST (with Stainless Screws and Nuts) | 8 | 32 | |
฿ 279.82 | 1 Piece(s) | Available | Same day | 10 | 63 | 98 | [Anodize] Black Anodize | 62 | Separate Item (No Screw and Nut Set Included) | 10 | 42 |
How can we improve?
How can we improve?