Round Handles With Rubber/Tapped

Caution
Product Description
Round Handles With Rubber/Tapped
These handles, which come up with non-slip rubber, are designed for convenient opening and closing doors.They offer a wide variety of sizes and materials to choose from.
[Feature]
- Mounting Pitch Minimum / Maximum (mm.) : 80 and 288
- Overall Height Minimum / Maximum (mm.) : 37.75 and 87.75
- Mounting Method : Outside mount
- Material : SUS304 + Rubber, Steel SUM22L or SUM24L + Rubber
- Surface Treatment : Buffing, Chrome Plating
[Application]
It is used to grab the doors before opening and closing.

| Type | [ M ]Material | [ S ]Surface Treatment | |
| No Washer | With Washer | ||
| UWANSL | UWANSLZ | SUS304 + Rubber | Buffing |
| UWANL | UWANLZ | SUM22L + Rubber | Chrome Plating |