(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·This caster has an even lower floor and weight reduction compared to conventional products.
Part Number | Body | Wheel | Seal | Bearings | |||
Type | D | [ M ]Material | [ S ]Surface Treatment | [ M ]Material (Color) | [ M ]Material | Swiveling | Wheel |
CGZJ | 50 | SPHC Specialty Steel | Trivalent Chromate | Phenol (Black) MC Nylon (Blue) Conductive MC Nylon (Black) | None | Incorporated | Incorporated |
65 | |||||||
75 |
Part Number |
CKZJ65-P |
Part Number |
---|
CGZJ75-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,585.40 | CASTERS | 1 Piece(s) | Available | 3 Day(s) | 10 | 99 | 485.01~750.00 | 500 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 100 | 75 | 48 |
Loading...
Caster Type | Swivel Type | Properties | Low Profile | Stopper (Detail) | Not Provided |
---|---|---|---|---|---|
Fitting Material | Steel | Load Category | Ultra Heavy Load | Bearing in Wheel | Provided |
Please check the type/dimensions/specifications of the part CGZJ75-P in the Casters/Super Heavy Load/Low Profile and Lightweight series.
Part Number |
---|
CGZJ50-D |
CGZJ50-N |
CGZJ50-P |
CGZJ65-D |
CGZJ65-N |
CGZJ65-P |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,585.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | 74 | 220.01~320.00 | 300 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 64 | 64 | 84 | 84 | 50 | 38 | |
฿ 1,992.90 | 1 Piece(s) | Available | Same day | 10 | 74 | 220.01~320.00 | 300 | [Nylon] MC Nylon | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | |
฿ 1,797.25 | 1 Piece(s) | Same day | 10 | 74 | 220.01~320.00 | 300 | [Phenol] Phenol | Not Provided | 64 | 64 | 84 | 84 | 50 | 38 | ||
฿ 4,800.25 | 1 Piece(s) | Available | 3 Day(s) | 10 | 89 | 320.01~485.00 | 400 | [Nylon] Electrically Conductive MC Nylon | Antistatic | 78 | 78 | 100 | 100 | 65 | 48 | |
฿ 3,039.40 | 1 Piece(s) | Available | 3 Day(s) | 10 | 89 | 320.01~485.00 | 400 | [Nylon] MC Nylon | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 | |
฿ 2,861.95 | 1 Piece(s) | 3 Day(s) | 10 | 89 | 320.01~485.00 | 400 | [Phenol] Phenol | Not Provided | 78 | 78 | 100 | 100 | 65 | 48 |
How can we improve?
How can we improve?