(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Wheel stop and turning stop are possible with single-action. Has the effect of preventing the platform truck from slipping sideways.
Part Number |
---|
CMTWS75-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 632.45 | CASTERS | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 103 | Double Stopper (Rotation and Swivel) | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 75 | 27 |
Loading...
Load Range(daN) | 35.01~80.00 | Wheel Characteristics | Not Provided | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light/Medium Load | Bearing in Wheel | Not Provided |
Please check the type/dimensions/specifications of the part CMTWS75-R in the Casters/Double Lockable series.
Part Number |
---|
CMTW100-R |
CMTW100-U |
CMTW75-E |
CMTW75-R |
CMTW75-U |
CMTWS75-U |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Stopper (Detail) | Allowable Load (daN) | Wheel Material | Mounting Hole Pitch, Long Length Direction (mm) | Mounting Hole Pitch, Short Length Direction (mm) | Plate Length (mm) | Plate Width (mm) | Thread Dia. M | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 641.55 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 132 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 100 | 27 | |
฿ 709.80 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 132 | Not Provided | 60 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 100 | 28 | |
฿ 536.90 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 103 | Not Provided | 50 | Elastomer | 55 | 42 | 70 | 58 | - | 75 | 27 | |
฿ 532.35 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 103 | Not Provided | 60 | [Synthetic Rubber] Synthetic Rubber (General) | 55 | 42 | 70 | 58 | - | 75 | 27 | |
฿ 600.60 | 1 Piece(s) | Available | 3 Day(s) | 10 | Swivel Type | 103 | Not Provided | 70 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 75 | 26 | |
฿ 700.70 | 1 Piece(s) | Same day | 10 | Swivel Type | 103 | Double Stopper (Rotation and Swivel) | 70 | [Urethane] Urethane (General) | 55 | 42 | 70 | 58 | - | 75 | 26 |
How can we improve?
How can we improve?