1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Casters - Light Load - Wheel Material: Polypropylene (Part Number)

C-VALUE_CASTERS

Casters - Light Load - Wheel Material: Polypropylene
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 25.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
CNROS50-U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 147.00

C-VALUE_CASTERS 1 Piece(s) Same day Swivel Type65~35.00Rotation Stopper30[Urethane] Urethane (General)463559475022

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CNROS50-U in the Casters - Light Load - Wheel Material: Polypropylene series.

Products with similar specification

Part Number
CNROJ50-P
CNROJ50-U
CNROJ75-P
CNROJ75-U
CNROS75-P
CNROS75-U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

฿ 54.00

1 Piece(s) Same day Swivel Type65~35.00Not Provided30[Others] Polypropylene463559475022

฿ 66.00

1 Piece(s) Same day Swivel Type65~35.00Not Provided30[Urethane] Urethane (General)463559475022

฿ 108.00

1 Piece(s) Same day Swivel Type9335.01~80.00Not Provided50[Others] Polypropylene554270587527

฿ 108.00

1 Piece(s) Same day Swivel Type9335.01~80.00Not Provided50[Urethane] Urethane (General)554270587527

฿ 284.00

1 Piece(s) Same day Swivel Type9335.01~80.00Rotation Stopper50[Others] Polypropylene554270587527

฿ 284.00

1 Piece(s) Same day Swivel Type9335.01~80.00Rotation Stopper50[Urethane] Urethane (General)554270587527

MISUMI Unit Example related to this product