Casters - Light Load - Wheel Material: Polypropylene

Brand :
MISUMI

Caution

    Product Description

    Casters - Light Load - Wheel Material: Polypropylene
    These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
    [Feature]
    - Caster Type : Fixed or Swivel
    - Mounting Height (mm.) : 50, 65 and 93
    - Allowable Load (daN) : 20, 30 and 50
    - Wheel Diameter (mm.) : 38, 50 and 75
    - Wheel Width (mm.) : 17, 22 and 27
    - Material:
    Wheel - Urethane (Black) or Polypropylene (White)
    Body - SPHC
    [Application]
    It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat