1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Foam for Antistatic

Polyethylene Foam for Antistatic
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Conductive sponge with volume resistivity value 10 to the 4th power

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LBA-[20-800/10]-[20-500/10]-[3,​5,​10,​15,​20,​30,​40]
LBAA-[20-500/10]-[20-500/10]-[3,​5,​10,​15,​20,​30,​40]
LBRA-[20-800/10]-[20-500/10]-[1,​3,​5,​10,​20]
LBRAA-[20-500/10]-[20-500/10]-[1,​3,​5,​10,​20]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWith or w/o Adhesives T
(mm)
A
(mm)
B
(mm)

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10No Adhesive Type3 ~ 4020 ~ 80020 ~ 500

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Adhesive Type3 ~ 4020 ~ 50020 ~ 500

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10No Adhesive Type1 ~ 2020 ~ 80020 ~ 500

-

ANTISTATIC SUPPLIES 1 Piece(s) 5 Day(s) 10Adhesive Type1 ~ 2020 ~ 50020 ~ 500

Loading...

  1. 1

Basic Information

Body Material Conductive Polyethylene Foam Type Antistatic Sponge Sheets

MISUMI Unit Example related to this product