(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This link has a slotted hole that can be used as a simple jig, etc. [Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, S45C equivalent / electroless nickel plating, or SUS304/none.
Type | [ M ]Material | [ S ]Surface Treatment |
LNDLB | S45C | Black Oxide |
LNDLM | Electroless Nickel Plating | |
LNDLS | SUS304 | — |
Part Number | - | L | - | d | - | Z | - | T |
LNDLM8 | - | 120 | - | 6 | - | 40 | - | 5 |
Part Number |
---|
LNDLB5-[10-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLB6-[11-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLB8-[12-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLB10-[13-200/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLB12-[14-200/1]-[3-12/1]-[1-50/1]-[5,6,9,12] |
LNDLM5-[10-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLM6-[11-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLM8-[12-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLM10-[13-200/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLM12-[14-200/1]-[3-12/1]-[1-50/1]-[5,6,9,12] |
LNDLS5-[10-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLS6-[11-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLS8-[12-150/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLS10-[13-200/1]-[3-12/1]-[1-50/1]-[5,6,9] |
LNDLS12-[14-200/1]-[3-12/1]-[1-50/1]-[5,6,9,12] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Link Hole Dia. (Ø) | L (mm) | T (mm) | Z (mm) | d (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 5 | 10 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 6 | 11 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 8 | 12 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 10 | 13 ~ 200 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 12 | 14 ~ 200 | 5 ~ 12 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 5 | 10 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 6 | 11 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 8 | 12 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 10 | 13 ~ 200 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 12 | 14 ~ 200 | 5 ~ 12 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 5 | 10 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 6 | 11 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 8 | 12 ~ 150 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 10 | 13 ~ 200 | 5 ~ 9 | 1 ~ 50 | 3 ~ 12 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 12 | 14 ~ 200 | 5 ~ 12 | 1 ~ 50 | 3 ~ 12 |
Loading...
Shape | Slotted Hole |
---|
How can we improve?
How can we improve?