(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This link is missing one side and can be used as a simple jig, etc. [Material / Surface Treatment]You can choose S45C equivalent / black oxide coating, S45C equivalent / electroless nickel plating, or SUS304/none.
Type | [ M ]Material | [ S ]Surface Treatment |
LNCB | S45C | Black Oxide |
LNCM | Electroless Nickel Plating | |
LNCS | SUS304 | — |
Part Number | - | D2 | - | L |
LNCB10 | - | 6 | - | 150 |
Part Number |
---|
LNCB5-[3,4,5]-[15-150/1] |
LNCB6-[4,5,6]-[15-150/1] |
LNCB8-[5,6,8]-[22-150/1] |
LNCB10-[6,8,10]-[25-200/1] |
LNCB12-[6,8,10,12]-[28-200/1] |
LNCB15-[8,10,12,15]-[35-200/1] |
LNCB20-[10,12,15,20]-[45-300/1] |
LNCM5-[3,4,5]-[15-150/1] |
LNCM6-[4,5,6]-[15-150/1] |
LNCM8-[5,6,8]-[22-150/1] |
LNCM10-[6,8,10]-[25-200/1] |
LNCM12-[6,8,10,12]-[28-200/1] |
LNCM15-[8,10,12,15]-[35-200/1] |
LNCM20-[10,12,15,20]-[45-300/1] |
LNCS5-[3,4,5]-[15-150/1] |
LNCS6-[4,5,6]-[15-150/1] |
LNCS8-[5,6,8]-[22-150/1] |
LNCS10-[6,8,10]-[25-200/1] |
LNCS12-[6,8,10,12]-[28-200/1] |
LNCS15-[8,10,12,15]-[35-200/1] |
LNCS20-[10,12,15,20]-[45-300/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Link Hole Dia. (Ø) | Link Hole Dia. D2 (φ) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 5 | 3 ~ 5 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 6 | 4 ~ 6 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 8 | 5 ~ 8 | 22 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 10 | 6 ~ 10 | 25 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 12 | 6 ~ 12 | 28 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 15 | 8 ~ 15 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Black Oxide | 20 | 10 ~ 20 | 45 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 5 | 3 ~ 5 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 6 | 4 ~ 6 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 8 | 5 ~ 8 | 22 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 10 | 6 ~ 10 | 25 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 12 | 6 ~ 12 | 28 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 15 | 8 ~ 15 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | S45C Equivalent | Electroless Nickel Plating | 20 | 10 ~ 20 | 45 ~ 300 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 5 | 3 ~ 5 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 6 | 4 ~ 6 | 15 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 8 | 5 ~ 8 | 22 ~ 150 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 10 | 6 ~ 10 | 25 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 12 | 6 ~ 12 | 28 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 15 | 8 ~ 15 | 35 ~ 200 | ||
- | LINKS | 1 Piece(s) | 5 Day(s) | 10 | SUS304 | Not Provided | 20 | 10 ~ 20 | 45 ~ 300 |
Loading...
Shape | Notched |
---|
How can we improve?
How can we improve?