1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Couplers/Locking/Socket/Tapped

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 213.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·A rotary type coupler. [Material]·Steel. [Surface Treatment] Nickel plating.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MCSTFN20
MCSTFN30
MCSTFN40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSThread Dia.

฿ 213.12

COUPLERS FOR AIR 1 Piece(s) Available 3 Day(s) 10Rc1/4

฿ 213.12

COUPLERS FOR AIR 1 Piece(s) Available 3 Day(s) 10Rc3/8

฿ 284.16

COUPLERS FOR AIR 1 Piece(s) Available 3 Day(s) 10Rc1/2

Loading...

  1. 1

Basic Information

Joint Type Tapped Type Male/Female Sockets Material Steel
Applicable Fluid Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material Nitrile Rubber Operating Temperature Range(°C) -20::60 Max. Operating Pressure(MPa) null::1.5