(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It's a vacuum tube.
[Size added] No.50 is now available.
Type | [ M ]Material |
FRNRT | 304 Stainless Steel |
Part Number | - | L |
FRNRF25 | - | 300 |
Part Number |
---|
FRNRT16-[100-1000/10] |
FRNRT25-[100-1000/10] |
FRNRT40-[100-1000/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pipe O.D. (mm) | I.D. (mm) | Flange Size (Nominal) | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 10 | 21.7 | 17.5 | 16 | 100 ~ 1000 | ||
- | VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 10 | 27.2 | 23 | 25 | 100 ~ 1000 | ||
- | VACUUM COMPONENT | 1 Piece(s) | 7 Day(s) | 10 | 42.7 | 37.1 | 40 | 100 ~ 1000 |
Loading...
Type | Fitting | Fitting Type | Both ends NW flanged × tee | Material | SUS304 |
---|
How can we improve?
How can we improve?