1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Strainers

SUTORENA

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,494.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material]·SCS13A.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
STRY10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 3,594.50

SUTORENA 1 Piece(s) Available Same day 103/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Shape Y Type Nominal Pressure No Standard, Others
Material SCS13A Supply Side, Connection Type Rc(PT) Control Side, Connection Type Rc(PT)
Max. Operating Pressure(MPa) 0.6

Please check the type/dimensions/specifications of the part STRY10A in the Strainers series.

Products with similar specification

Part Number
STRY15A
STRY20A
STRY25A
STRY8A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

฿ 3,935.75

1 Piece(s) Available Same day 101/2B(15A)1/2B(15A)

฿ 4,863.95

1 Piece(s) Same day 103/4B(20A)3/4B(20A)

฿ 6,547.45

1 Piece(s) Same day 101B(25A)1B(25A)

฿ 3,494.40

1 Piece(s) Available Same day 101/4B(8A)1/4B(8A)