1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Hoses/Medium Pressure

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A flexible hose that is lighter than high pressure types and has improved usable pressure.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HOEMF8A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMF10A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMF15A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMF20A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMF25A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMFG8A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMFG10A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMFG15A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMFG20A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
HOEMFG25A-[0.3-2/0.1]-[LA,​LB]-[RA,​RB]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHose Material I.D.
(Ø)
Metal Fitting Type L Metal Fitting Type R Minimum Bending Radius
(mm)
O.D.
(Ø)
Hose Length
(m)

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS3047.2Shape A / Shape BShape A / Shape B2512.10.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS30410.5Shape A / Shape BShape A / Shape B3516.30.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS30413Shape A / Shape BShape A / Shape B5019.60.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS30419Shape A / Shape BShape A / Shape B6526.90.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS30425.2Shape A / Shape BShape A / Shape B80340.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS304 + Glass Cloth + Hose Clamp (2 pcs.)7.2Shape A / Shape BShape A / Shape B2512.10.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS304 + Glass Cloth + Hose Clamp (2 pcs.)10.5Shape A / Shape BShape A / Shape B3516.30.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS304 + Glass Cloth + Hose Clamp (2 pcs.)13Shape A / Shape BShape A / Shape B5019.60.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS304 + Glass Cloth + Hose Clamp (2 pcs.)19Shape A / Shape BShape A / Shape B6526.90.3 ~ 2

-

FLEXIBIE HOSE 1 Piece(s) 5 Day(s) 10[Stainless Steel (SUS304)] SUS304 + Glass Cloth + Hose Clamp (2 pcs.)25.2Shape A / Shape BShape A / Shape B80340.3 ~ 2

Loading...

  1. 1

Basic Information

Type Flexible Hoses Applicable Fluid vapor / Water / Gas / Oil / Air Connecting Part Type Swage Fittings
Max. Operating Pressure(MPa) 2.0 Hose Reinforcement Provided Fitting Material SUS304
Operating Temperature Range(°C) 0::200