Bite Hydraulic Pipe Fittings/Sleeve

Brand :
MISUMI

Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Product Description

[Feature]· A swaged sleeve fitting suitable for hydraulic piping. · A joint that allows you to connect pipes simply by tightening the nut when there is no space for piping work or welding is not possible. · It is an excellent product that completes the piping work by inserting the pipe or tube into the nut and tightening it. · After temporarily tightening, attach it to the main body, and when you tighten the cap nut, tighten it another 1/4 turn from the point where you feel a sudden increase in resistance, and the tightening work is complete.

 
Type[ M ] Material[ S ] Surface Treatment
KTGSLCarbon steelTrivalent Chromate

Specifications/Overview

Structure and Tightening Procedure of Swaged Sleeve Fittings

Swaged Sleeve Fittings are composed of a main body, a sleeve and a nut.
[Tightening Procedure]
For utilizing performance of Swaged Sleeve Fittings for Steel Pipes, use of appropriate pipe and accurate tightening of fitting are required. The following pre-tightening will make plumbing smooth and secure.

(1) Pre-tightening

(1) Insert the pipe with nut and sleeve inserted as shown in right figure into the fitting body. Make sure that pipe end contacts abutment part. Inadequate swaging due to the inadequate tightening may cause the pipe to pull out.

(2) Tighten the nut by hand.

(3) Tighten the nut with a wrench while rotating the pipe to the end of its rotation. Put a mark on this position of fitting body and the nut.

(4) Further tighten the nut by a wrench with1-1/4 turn at this mark.

(5) Loosen the nut once to see the state of the sleeve in order to confirm the following.

1) There is some millimeter distance between pipe end and sleeve end.

2) No substantial movement of the sleeve toward the direction of pipe axis is allowable. Moving toward circumferential direction is acceptable.

(2) Attach the pre-tightened pipe with
fitting body and tighten the nut by a wrench until you feel sudden resistance. Further tighten the nut by 1/4 turn, and tightening will be done.

Swaged Sleeve Fittings for Hydraulics, Tee, Related Image 1_Structure/Tightening Procedure

[ ! ]Make sure that the tapered end of the sleeve is facing the fitting body.
If inserted backwards, pipe will not be properly swaged and may pull-off.


[Disassembly/retightening]

·Can be disassembled just by loosening the nut. However, never tighten and loosen the nut while pressurized as it is very dangerous.

·8 or more disassemblies and retightening are possible by following the Full Tightening Procedure as shown in (2).

• Specifications (KTGZR·KTGZC)
Applicable Pipe Dia.Max. Operating PressureOperating Temp. Range
10·12 mm10·123 MPa-20°C to 120°C
• Specifications (Other Than Above)
Applicable Pipe Dia.Max. Operating PressureOperating Temp. Range
8 mm850 MPa-20°C to 250°C
6 A10.5
10·12 mm10·12
8 A13.8
10 A17.340 MPa
15 A21.7

[Applicable Pipes]

(1) JIS G 3454 Carbon Steel Pipe for Pressure Service STPG370

(2) JIS G 3455 Carbon Steel Pipe for High Pressure Service STS370

(3) JIS G 3456 Carbon Steel Pipe for High Temperature Service STP370

(4) JIS G 3459 Stainless Steel Pipe for Plumbing SUS304TP and SUS316TP

(5) Japan Fluid Power Association Standard JOHS-102
Accurate Carbon Steel Pipes for Hydraulics OST

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Bite Hydraulic Pipe Fittings/Sleeve | MISUMI | MISUMI Thailand