(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Includes ferrules (here -> SKFPK)
Type | Fitting | Material | SUS316 | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Connection Type | Thread <-> Tube, Direction | Material of Applicable Pipe | Stainless Steel Pipe | Connection Thread Type | R (PT) |
Surface Treatment | No | Operating Temperature Range(°C) | -196::600 |
Please check the type/dimensions/specifications of the part SKUF6-1 in the Stainless Steel Pipe Fittings/Tapped Union series.
Part Number |
---|
SKUF12-3 |
SKUF4-1 |
SKUF4-2 |
SKUF6-2 |
SKUF6-3 |
SKUF8-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Pipe O.D. D (A1) (Ø) | Nominal of Thread |
---|---|---|---|---|---|---|---|
฿ 1,001.00 | 1 Piece(s) | Available | Same day | 10 | 12 | 3/8 | |
฿ 737.10 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 1/8 | |
฿ 778.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 4 | 1/4 | |
฿ 700.70 | 1 Piece(s) | Same day | 10 | 6 | 1/4 | ||
฿ 778.05 | 1 Piece(s) | Available | 3 Day(s) | 10 | 6 | 3/8 | |
฿ 778.05 | 1 Piece(s) | Same day | 10 | 8 | 1/4 |
How can we improve?
How can we improve?