1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Manifold Blocks - Hydraulic / Pneumatic - Blind Lateral Hole,Vertical Semi-Through Hole / L-Shaped Hole

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Manifold Blocks - Hydraulic / Pneumatic - Blind Lateral Hole,Vertical Semi-Through Hole / L-Shaped Hole
  • Manifold Blocks - Hydraulic / Pneumatic - Blind Lateral Hole,Vertical Semi-Through Hole / L-Shaped Hole
  • Manifold Blocks - Hydraulic / Pneumatic - Blind Lateral Hole,Vertical Semi-Through Hole / L-Shaped Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

G(PF) thread processing can also be specified. Please add G- in front of the model number when making a quote or ordering.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BMZARF1-R[1,​2,​5]-G[1,​2,​5]
BMZARF2-R[1,​2,​5]-G[1,​2,​5]
BMZARF3-R[1,​2,​5]-G[1,​2,​5]
BMZARF4-R[1,​2,​5]-G[1,​2]
BMZARF5-R[1,​2,​5]-G[1,​2]
BMZARFL1-R[1,​2,​3,​4]-G[2,​3,​4]
BMZARFL2-R[1,​2,​3,​4]-G[2,​3,​4]
BMZARFL3-R[1,​2,​3,​4]-G[2,​3,​4]
BMZARFL4-R[1,​2,​3,​4]-G[2,​3,​4]
BMZAUF1-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]
BMZAUF2-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]
BMZAUF3-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2,​5]
BMZAUF4-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2]
BMZAUF5-Q[1,​2,​5]-R[1,​2,​5]-G[1,​2]
BMZAUFL1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
BMZAUFL2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
BMZAUFL3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
BMZAUFL4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
BMZFRM1-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFRM2-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFRM3-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFRM4-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFUM1-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFUM2-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFUM3-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZFUM4-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZRF1-R[1,​2,​3]-G[1,​2,​3,​4]
BMZRF2-R[1,​2,​3]-G[1,​2,​3,​4]
BMZRF3-R[1,​2,​3]-G[1,​2,​3,​4]
BMZRF4-R[1,​2,​3]-G[1,​2,​3,​4]
BMZRS1-R[1,​2]-G[1,​2]
BMZRS2-R[1,​2]-G[1,​2]
BMZRS3-R[1,​2]-G[1,​2]
BMZRS4-R[1,​2]-G[1,​2]
BMZRS5-R[1,​2]-G[1,​2]
BMZSRM1-R[1,​2]-G[1,​2]
BMZSRM2-R[1,​2]-G[1,​2]
BMZSRM3-R[1,​2]-G[1,​2]
BMZSRM4-R[1,​2]-G[1,​2]
BMZSRM5-R[1,​2]-G[1,​2]
BMZUF1-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZUF2-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZUF3-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
BMZUF4-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZARF1-R[1,​2]-G[1,​2]
G-BMZARF2-R[1,​2]-G[1,​2]
G-BMZARF3-R[1,​2]-G[1,​2]
G-BMZARF4-R[1,​2]-G[1,​2]
G-BMZARF5-R[1,​2]-G[1,​2]
G-BMZARFL1-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZARFL2-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZARFL3-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZARFL4-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZAUF1-Q[1,​2]-R[1,​2]-G[1,​2]
G-BMZAUF2-Q[1,​2]-R[1,​2]-G[1,​2]
G-BMZAUF3-Q[1,​2]-R[1,​2]-G[1,​2]
G-BMZAUF4-Q[1,​2]-R[1,​2]-G[1,​2]
G-BMZAUF5-Q[1,​2]-R[1,​2]-G[1,​2]
G-BMZAUFL1-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZAUFL2-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZAUFL3-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZAUFL4-Q[1,​2,​3,​4]-R[1,​2,​3,​4]-G[2,​3,​4]
G-BMZFRM1-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFRM2-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFRM3-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFRM4-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFUM1-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFUM2-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFUM3-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZFUM4-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZRF1-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZRF2-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZRF3-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZRF4-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZRS1-R[1,​2]-G[1,​2]
G-BMZRS2-R[1,​2]-G[1,​2]
G-BMZRS3-R[1,​2]-G[1,​2]
G-BMZRS4-R[1,​2]-G[1,​2]
G-BMZRS5-R[1,​2]-G[1,​2]
G-BMZSRM1-R[1,​2]-G[1,​2]
G-BMZSRM2-R[1,​2]-G[1,​2]
G-BMZSRM3-R[1,​2]-G[1,​2]
G-BMZSRM4-R[1,​2]-G[1,​2]
G-BMZSRM5-R[1,​2]-G[1,​2]
G-BMZUF1-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZUF2-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZUF3-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
G-BMZUF4-Q[1,​2,​3]-R[1,​2,​3]-G[1,​2,​3,​4]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Surface Treatment Block Size
(mm)
Number of Circuits Thread Size / Type Pitch P
(mm)
Application Select a value for PT/PF, M Thread (Coarse) Dia. on G (in Drawing). [G] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Select a value for PT/PF, M Thread (Coarse) Dia. on Q (in Drawing). [Q] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5) Select a value for PT/PF, M Thread (Coarse) Dia. on R (in Drawing). [R] 1(1/8) 2(1/4) 3(3/8) 4(1/2) 5(M5)

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 5-1 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 2-1 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 2-1 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 501Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 502Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 503Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 504Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 401Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 402Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 403Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 51 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 404Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 21 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 405Standard Thread {PT, M (Coarse) Thread}30Pneumatic1 ~ 21 ~ 51 ~ 5

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 501Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 502Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 503Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 504Standard Thread {PT, M (Coarse) Thread}40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 401Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 402Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 403Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 404Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 401Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 402Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 403Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 404Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 401Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 7 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 351Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 352Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 353Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 354Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 355Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 351Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 352Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 353Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 354Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 355Standard Thread {PT, M (Coarse) Thread}30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 401Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 402Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 403Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 404Standard Thread {PT, M (Coarse) Thread}40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 401G (PF) Thread30Pneumatic1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 402G (PF) Thread30Pneumatic1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 403G (PF) Thread30Pneumatic1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 404G (PF) Thread30Pneumatic1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided30 x 405G (PF) Thread30Pneumatic1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 501G (PF) Thread40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 502G (PF) Thread40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 503G (PF) Thread40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleA5052Not Provided50 x 504G (PF) Thread40Pneumatic2 ~ 4-1 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 401G (PF) Thread30Pneumatic1 ~ 21 ~ 21 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 402G (PF) Thread30Pneumatic1 ~ 21 ~ 21 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 403G (PF) Thread30Pneumatic1 ~ 21 ~ 21 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 404G (PF) Thread30Pneumatic1 ~ 21 ~ 21 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided30 x 405G (PF) Thread30Pneumatic1 ~ 21 ~ 21 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 501G (PF) Thread40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 502G (PF) Thread40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 503G (PF) Thread40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleA5052Not Provided50 x 504G (PF) Thread40Pneumatic2 ~ 41 ~ 41 ~ 4

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 401G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 402G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 403G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating40 x 404G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 401G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 402G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 403G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Electroless Nickel Plating40 x 404G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 401G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 402G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 403G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate40 x 404G (PF) Thread40For hydraulic / Water Pressure1 ~ 4-1 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 351G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 352G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 353G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 354G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Trivalent Chromate30 x 355G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 351G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 352G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 353G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 354G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 5 Day(s) 10Blind Lateral Hole, Vertical Semi-Through HoleSS400Electroless Nickel Plating30 x 355G (PF) Thread30For hydraulic / Water Pressure1 ~ 2-1 ~ 2

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 401G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 402G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 403G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

-

MANIFOLDS 1 Piece(s) 11 Day(s) 10Blind Lateral Hole, L-Shaped HoleSS400Trivalent Chromate40 x 404G (PF) Thread40For hydraulic / Water Pressure1 ~ 41 ~ 31 ~ 3

Loading...

  1. 1

Basic Information

Pitch Standard / Configurable Fixed Type