(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A flange base type with hold down and has a low height design.
[Related products]
Automatic Latches
Part Number |
MC01-6 MC01-S8 |
Part Number | MC01-9 | MC01-S9 |
Main Material | SS400 | SUS304 |
Surface Treatment | Trivalent Chromate | - |
Tightening Force (N) | 2744 | |
Weight (g) | 435 | |
Open-Close Angle of Arm | 81° | |
Open-Close Angle of Handle | 89° | |
Accessory | Steel Bolt | Stainless Steel Bolt |
Unit Price |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 2744 | Clamp Screw Size | M8 |
---|---|---|---|---|---|
Clamp Screw Material | Stainless Steel | Arm Height Type | Normal | Arm Height(mm) | 56.5 |
Arm Length Type | Normal | Arm Length(mm) | 85.3 | Tightening Force (Range Selectable)(N) | 2280-2999 |
Tip Screw Position Adjustment | Slide Adjustment |
How can we improve?
How can we improve?