(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the handle is long, it is difficult to pinch your fingers and operability is improved.
[Related products]
Automatic Latches
Part Number | ||
MC01L-1 |
Part Number | MC01L-2 |
Main Material | SS400 |
Surface Treatment | Trivalent Chromate |
Tightening Force (N) | 264.6 |
Weight (g) | 40 |
Open-Close Angle of Arm | 90° |
Open-Close Angle of Handle | 73° |
Accessory | *Nylon Bolt |
Unit Price |
Part Number |
---|
MC01L-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 223.20 | TOGGLE CLAMPS | 1 Piece(s) | Available | Same day |
Loading...
Attaching Method | Flange Base | Tightening Force(N) | 264.6 | Body Material | SS400 |
---|---|---|---|---|---|
Clamp Screw Size | M4 | Clamp Screw Material | Stainless Steel | Arm Height Type | Normal |
Arm Height(mm) | 14.5 | Arm Length Type | Normal | Arm Length(mm) | 21.1 |
Tightening Force (Range Selectable)(N) | ~269 | Tip Accessories | Nylon Bolt | Tip Screw Position Adjustment | Slide Adjustment |
Please check the type/dimensions/specifications of the part MC01L-2 in the Toggle Clamp Long Handle, Flange Base, Tip Bolt Slide Adjustment, Clamping Force 264.6 N series.
How can we improve?
How can we improve?