(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Proximity Sensors with built-in Amplifier -Square Type-
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Block Type
● Detecting Surface : Front Surface or Upper Surface
● Detection Distance (mm.) : 2 and 4
● Output : NPN N.O. or NPN N.C.
● Cable Length (m.): 2
● Power Supply Voltage (V): DC 10-30 or DC12-24
● Operating Temperature (°C) : -20 ~ 60 (No Freezing / Condensation)
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Part Number |
EX4-F12 |
Type | DC, 2-Wire | DC, 3- Wire | ||||||
Front Surface Detection | Upper Surface Detection | Front Surface Detection | Upper Surface Detection | Front Surface Detection | Upper Surface Detection | Front Surface Detection | Upper Surface Detection | |
N.O.(Normally Open) | N.O.(Normally Open) | N.O.(Normally Open) | N.C. (Normally Closed) | |||||
Part Number | EX4-F12 | EX4-T12 | EMX2.5-F8 | EMX2.5-T8 | EMX4-F12 | EMX4-T12 | EMX4-F12C | EMX4-T12C |
Rated Operating Voltage | DC12/24V (DC10~30V) Allowable Ripple 3%p-p or less | DC12/24V (DC10~30V) Allowable Ripple 3%p-p or less | DC12/24V (DC10~30V) Allowable Ripple 3%p-p or less | |||||
Standard Detected Subject (mm) | Steel 20x20x1t | Steel 15x15x1t | Steel 20x20x1t | |||||
Effective Operation Distance | 4mm±10% | 2.5mm±15% | 4mm±10% | |||||
Guaranteed Operation Distance | 0~2.8mm | 0~1.7mm | 0~2.8mm | |||||
Reactive Material | Steels / Nonferrous metals (Operation distance vary depending on the material) | Steels / Nonferrous metals (Operation distance vary depending on the material) | Steels / Nonferrous metals (Operation distance vary depending on the material) | |||||
Hysteresis | Approx.20% or less | Approx.20% or less | Approx.20% or less | |||||
Operation Cycle Frequency | Up to 200Hz | Up to 500Hz | Up to 200Hz | |||||
Rated Operating Current | 5~50mA | Up to 50mA | Up to 50mA | |||||
Voltage Drop | 3V or less | 1V or less | 1V or less | |||||
Off-state Current | 1.0mA or Less | 0.1mA or less | 0.1mA or less | |||||
Indicator Light | Operation Indicator | Operation Indicator | Operation Indicator | |||||
Service Ambient Temperature | -10~+50°C | -10~+50°C | -10~+50°C | |||||
Temperature Properties | Within ±20% (operation distance +23°C) | Within ±20% (operation distance +23°C) | Within ±20% (operation distance +23°C) | |||||
Withstand Voltage | AC500V 50/60Hz (1 min.) | AC500V 50/60Hz (1 min.) | AC500V 50/60Hz (1 min.) | |||||
Dielectric Strength | 50MΩ or more (DC500V) | 50MΩ or more (DC500V) | 50MΩ or more (DC500V) | |||||
Vibration Resistance | Full wave amplitude 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | Full wave amplitude 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | Full wave amplitude 1.5mm 10~55Hz (in Respective X, Y, Z Direction 2h) | |||||
Shock Resistance | 294m/s2 Within 11ms (in Respective X, Y, Z Direction each 10 times) | 294m/s2 Within 11ms (in Respective X, Y, Z Direction each 10 times) | 294m/s2 Within 11ms (in Respective X, Y, Z Direction each 10 times) | |||||
IP | IP67 | IP67 | IP67 | |||||
Case Material | Polycarbonate | Polycarbonate | Polycarbonate | |||||
Lead Wire | Oil Resistant Cable 1.0m O.D. (approx. Ø3) 0.18mm2 2-Conductors | Oil Resistant Cable 1.0m O.D. (approx. Ø3) 0.18mm2 3-Conductors | Oil Resistant Cable 1.0m O.D. (approx. Ø3) 0.18mm2 3-Conductors | |||||
Tightening Torque | 0.4Nm or less | 0.4Nm or less | 0.4Nm or less | |||||
Mass | Approx. 20g | Approx. 19g | Approx. 20g |
Part Number |
---|
EMX2.5-F8 |
EMX2.5-T8 |
EMX4-F12 |
EMX4-F12C |
EMX4-T12 |
EX4-F12 |
EX4-T12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detecting Surface | Detection Head Size Dimension (mm) | Detection Head Size, Dimension W (Range) (mm) | Detection Head Size Dimension (mm) | Detection Head Size, Dimension H (Range) (mm) | Detection Head Size Dimension (mm) | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Same day | Front Surface Detection | 26.5 | 5.1~10 | 8 | 5.1~10 | 7.4 | 3-Wire | ||
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Side Surface Detection | 26.5 | 5.1~10 | 8 | 5.1~10 | 7.4 | 3-Wire | |
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Front Surface Detection | 27 | 10.1~15 | 12 | 10.1~20 | 12 | 3-Wire | |
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Front Surface Detection | 27 | 10.1~15 | 12 | 10.1~20 | 12 | 3-Wire | |
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Side Surface Detection | 27 | 10.1~15 | 12 | 5.1~10 | 6.5 | 3-Wire | |
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Front Surface Detection | 27 | 10.1~15 | 12 | 10.1~20 | 12 | 2-Wire | |
฿ 677.95 | PROXIMITY SWITCHE | 1 Piece(s) | Available | 8 Day(s) | Side Surface Detection | 27 | 10.1~15 | 12 | 5.1~10 | 6.5 | 2-Wire |
Loading...
Shape | Square | Detected Object | Magnetic Metal / Nonferrous Metal | Operating Environment | Standard |
---|---|---|---|---|---|
Case Material | Polycarbonate | Amplifier | Built-in Type | Detection Head Size, Dimension L2 (Range)(mm) | 20.1~30 |
Protection Structure (IEC) | IP67 |
How can we improve?
How can we improve?