(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a combination stage made of lightweight aluminum alloy.
Part Number |
---|
XYZLRPG85 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Table Size (Dia.) (Range Selectable) (D(Ø)) | Load Capacity (Range Selectable) (N) | Stroke (Distance along XY-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Size (Dia.) D (Ø) | Load Capacity (N) | Z-Axis Stage Surface | Travel Guide | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Thickness) H (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Stroke (θ Angle) (deg) | Feed Knob Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 58,581.25 | AXISSTAGE | 1 Piece(s) | 7 Day(s) | 10 | XYZ-Axis + Rotary Stage | 85mm | 5~30 | ±10 to 30mm | Up to ±10mm | 85 | 24.7 | Horizontal Surface Z-Axis | - | 80 | 80 | - | - | ±12.5 | ±12.5 | ±5 | 360 | [Others] X, Y Axis Side, Z Axis Center |
Loading...
Feeding Method | Micrometer Head | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | Not Provided | Clamp | Standard | Reversed | Standard |
Feeding Method (Micrometer Type) | Standard | Feeding Method (Feeding Pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYZLRPG85 in the [High Precision] Combination Stages series.
Part Number |
---|
XYRSPG38 |
XYRSPG60 |
XYRSPG85 |
XYZLRSPG38 |
XYZLRSPG60 |
XYZLRSPG85 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Table Size (Dia.) (Range Selectable) (D(Ø)) | Load Capacity (Range Selectable) (N) | Stroke (Distance along XY-Axis) (Range Selectable) (mm) | Stroke (Distance along Z-Axis) (Range Selectable) (mm) | Table Size (Dia.) D (Ø) | Load Capacity (N) | Z-Axis Stage Surface | Travel Guide | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Thickness) H (mm) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Stroke (Z Distance) (mm) | Stroke (θ Angle) (deg) | Feed Knob Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,760.00 | 1 Piece(s) | 7 Day(s) | - | XY-Axis + Rotary Stage | 50mm or less | 5~30 | Up to ±10mm | - | 38 | 8.8 | - | Cross Roller | 40 | 40 | - | - | ±6.5 | ±6.5 | - | 360 | Side | ||
฿ 35,945.00 | 1 Piece(s) | 7 Day(s) | - | XY-Axis + Rotary Stage | 60mm | 5~30 | Up to ±10mm | - | 60 | 26.4 | - | Cross Roller | 60 | 60 | - | - | ±6.5 | ±6.5 | - | 360 | Side | ||
฿ 42,770.00 | 1 Piece(s) | 7 Day(s) | 10 | XY-Axis + Rotary Stage | 85mm | 30.1~50 | ±10 to 30mm | - | 85 | 34.3 | - | Cross Roller | 80 | 80 | - | - | ±12.5 | ±12.5 | - | 360 | Side | ||
฿ 49,185.50 | 1 Piece(s) | 7 Day(s) | - | XYZ-Axis + Rotary Stage | 50mm or less | 5~30 | Up to ±10mm | Up to ±10mm | 38 | 6.8 | Horizontal Surface Z-Axis | - | 40 | 40 | - | - | ±6.5 | ±6.5 | ±3 | 360 | [Others] X, Y Axis Side, Z Axis Center | ||
฿ 53,667.25 | 1 Piece(s) | 7 Day(s) | 10 | XYZ-Axis + Rotary Stage | 60mm | 5~30 | Up to ±10mm | Up to ±10mm | 60 | 20.6 | Horizontal Surface Z-Axis | - | 60 | 60 | - | - | ±6.5 | ±6.5 | ±5 | 360 | [Others] X, Y Axis Side, Z Axis Center | ||
฿ 62,221.25 | 1 Piece(s) | 7 Day(s) | - | XYZ-Axis + Rotary Stage | 85mm | 5~30 | ±10 to 30mm | ±30mm or More | 85 | 22.5 | Horizontal Surface Z-Axis | - | 80 | 80 | - | - | ±12.5 | ±12.5 | ±5 | 360 | [Others] X, Y Axis Side, Z Axis Center |
How can we improve?
How can we improve?