Automatic Latches

Brand :
MISUMI
Caution
Product Description
Thin-plated workpieces such as printed circuit boards and metal plates can be easily located.

| Type | (1)Claw | (2) Base | (3) Spring | ||||
| [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment | [ M ]Material | |
| ATLAM | S45C | 20~35HRC | Electroless Nickel Plating | S45C | - | Electroless Nickel Plating | SUS304-WPB |
| ATLAS | SUS304 | - | - | SUS304 | - | - | |
| ATLAN | MC Nylon | - | - | ||||
| ■Other components | |||
| Type | (4) Shafts | (5) (6) Set Screws | (7) Nuts |
| [ M ]Material | [ M ]Material | [ M ]Material /[ S ]Surface Treatment | |
| ATLAM | SUJ2 | SCM435 | SWCH / Trivalent Chromate |
| ATLAS | SUS304 | SUS304 | SUS304 |
| ATLAN | |||
More Information
