1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bushings for Locating Pins - Copper Alloy, Straight

Bushings for Locating Pins - Copper Alloy, Straight
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for preventing pin abrasion and rust since it is softer than steel.



Type[ M ]Material
Dp6Dm6
JBADJBADMCAC304 (High-tensile Brass)

Specifications

Part Number-L
JBAD6
JBHDM10
-
-
10
20

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JBAD5-[5,​6,​8,​10,​12,​15]
JBAD6-[5,​6,​8,​10,​12,​15,​16]
JBAD8-[5,​6,​8,​10,​12,​15,​16,​20]
JBAD10-[6,​8,​10,​12,​15,​16,​20,​25]
JBAD12-[8,​10,​12,​15,​16,​20,​25,​30]
JBAD13-[10,​12,​15,​16,​20,​25,​30]
JBAD15-[12,​15,​16,​20,​25,​30]
JBAD16-[12,​15,​16,​20,​25,​30]
JBAD20-[12,​15,​16,​20,​25,​30]
JBAD25-[16,​20,​25,​30,​35]
JBADM5-[5,​6,​8,​10,​12,​15]
JBADM6-[5,​6,​8,​10,​12,​15,​16]
JBADM8-[5,​6,​8,​10,​12,​15,​16,​20]
JBADM10-[6,​8,​10,​12,​15,​16,​20,​25]
JBADM12-[8,​10,​12,​15,​16,​20,​25,​30]
JBADM13-[10,​12,​15,​16,​20,​25,​30]
JBADM15-[12,​15,​16,​20,​25,​30]
JBADM16-[12,​15,​16,​20,​25,​30]
JBADM20-[12,​15,​16,​20,​25,​30]
JBADM25-[16,​20,​25,​30,​35]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D. Tolerance Inner Diameter
(mm)
Outer Diameter
(mm)
Length L
(mm)

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p65105 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p66105 ~ 16

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p68125 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p610156 ~ 25

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p612188 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p6132210 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p6152512 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p6162612 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p6203012 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10p6253516 ~ 35

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m65105 ~ 15

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m66105 ~ 16

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m68125 ~ 20

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m610156 ~ 25

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m612188 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m6132210 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m6152512 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m6162612 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m6203012 ~ 30

-

LOCATING BUSH 1 Piece(s) 7 Day(s) 10m6253516 ~ 35

Loading...

  1. 1

Example

 

Basic Information

Type Bushing Basic Shape Straight Fixing Support Not Provided
Material CAC304 (High-tensile Brass) Surface Treatment Not Provided I.D. Shape Circular