1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Torque Timing Pulleys - 8YU

High Torque Timing Pulleys - 8YU
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.

Product Description

Since it has an arc tooth profile, it has little backlash and it is suitable for positioning applications.
[Material]
· Pulley: Aluminum alloy, S45C equivalent
· Flange: Aluminum alloy, SPCC
[Surface treatment]
· Clear anodize, black iron oxide coating
[Related Products]
· Timing belt High Torque Timing Belt,
· Idler Idler with Teeth Center Bearing, Idler with Teeth Both Sides Bearing, Idler - Backside Tensioning Center Bearing, Idler - Backside Tensioning Both Sides Bearing

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GPA20YU8150-A-H[16-32/1]
GPA20YU8150-A-N[16-21/1]
GPA20YU8150-A-P[16-28/1]
GPA20YU8150-B-H[16-32/1]
GPA20YU8150-B-N[16-18/1]
GPA20YU8150-B-P[16-20/1]
GPA20YU8200-A-H[16-32/1]
GPA20YU8200-A-N[16-21/1]
GPA20YU8200-A-P[16-28/1]
GPA20YU8200-B-H[16-32/1]
GPA20YU8200-B-N[16-18/1]
GPA20YU8200-B-P[16-20/1]
GPA20YU8250-A-H[16-32/1]
GPA20YU8250-A-N[16-21/1]
GPA20YU8250-A-P[16-28/1]
GPA20YU8250-B-H[16-32/1]
GPA20YU8250-B-N[16-18/1]
GPA20YU8250-B-P[16-20/1]
GPA22YU8150-A-H[16-37/1]
GPA22YU8150-A-N[16-26/1]
GPA22YU8150-A-P[16-29/1]
GPA22YU8150-B-H[16-37/1]
GPA22YU8150-B-N[16-22/1]
GPA22YU8150-B-P[16-24/1]
GPA22YU8200-A-H[16-37/1]
GPA22YU8200-A-N[16-26/1]
GPA22YU8200-A-P[16-29/1]
GPA22YU8200-B-H[16-37/1]
GPA22YU8200-B-N[16-22/1]
GPA22YU8200-B-P[16-24/1]
GPA22YU8250-A-H[16-37/1]
GPA22YU8250-A-N[16-26/1]
GPA22YU8250-A-P[16-29/1]
GPA22YU8250-B-H[16-37/1]
GPA22YU8250-B-N[16-22/1]
GPA22YU8250-B-P[16-24/1]
GPA24YU8150-A-H[16-42/1]
GPA24YU8150-A-N[16-30/1]
GPA24YU8150-A-P[16-34/1]
GPA24YU8150-B-H[16-40/1]
GPA24YU8150-B-N[16-24/1]
GPA24YU8150-B-P[16-28/1]
GPA24YU8200-A-H[16-42/1]
GPA24YU8200-A-N[16-30/1]
GPA24YU8200-A-P[16-34/1]
GPA24YU8200-B-H[16-40/1]
GPA24YU8200-B-N[16-24/1]
GPA24YU8200-B-P[16-28/1]
GPA24YU8250-A-H[16-42/1]
GPA24YU8250-A-N[16-30/1]
GPA24YU8250-A-P[16-34/1]
GPA24YU8250-B-H[16-40/1]
GPA24YU8250-B-N[16-24/1]
GPA24YU8250-B-P[16-28/1]
GPA25YU8150-A-H[16-48/1]
GPA25YU8150-A-N[16-30/1]
GPA25YU8150-A-P[16-36/1]
GPA25YU8150-B-H[16-42/1]
GPA25YU8150-B-N[16-26/1]
GPA25YU8150-B-P[16-30/1]
GPA25YU8200-A-H[16-48/1]
GPA25YU8200-A-N[16-30/1]
GPA25YU8200-A-P[16-36/1]
GPA25YU8200-B-H[16-42/1]
GPA25YU8200-B-N[16-26/1]
GPA25YU8200-B-P[16-30/1]
GPA25YU8250-A-H[16-48/1]
GPA25YU8250-A-N[16-30/1]
GPA25YU8250-A-P[16-36/1]
GPA25YU8250-B-H[16-42/1]
GPA25YU8250-B-N[16-26/1]
GPA25YU8250-B-P[16-30/1]
GPA26YU8150-A-H[16-50/1]
GPA26YU8150-A-N[16-30/1]
GPA26YU8150-A-P[16-38/1]
GPA26YU8150-B-H[16-42/1]
GPA26YU8150-B-N[16-28/1]
GPA26YU8150-B-P[16-32/1]
GPA26YU8200-A-H[16-50/1]
GPA26YU8200-A-N[16-30/1]
GPA26YU8200-A-P[16-38/1]
GPA26YU8200-B-H[16-42/1]
GPA26YU8200-B-N[16-28/1]
GPA26YU8200-B-P[16-32/1]
GPA26YU8250-A-H[16-50/1]
GPA26YU8250-A-N[16-30/1]
GPA26YU8250-A-P[16-38/1]
GPA26YU8250-B-H[16-42/1]
GPA26YU8250-B-N[16-28/1]
GPA26YU8250-B-P[16-32/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSBelt Width Used (mm)
(mm)
Number of Teeth
(T)
Pulley Shape Material Surface Treatment Shaft Bore Specifications (Both Ends Stepped Hole) [Y]
(mm)
Shaft Bore Specifications (New JIS Keyway Hole + Tap) [N]
(mm)
Shaft Bore Specifications (Round Hole + Tap) [P]
(mm)
Shaft Bore Specifications (Round Hole) [H]
(mm)
Shaft Bore Specifications (Stepped Hole) [V]
(mm)
Shaft Bore Specifications (Stepped Hole: Counterbored Holes on the Hub Side) [F]
(mm)

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101520Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101520Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 21----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101520Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101520Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101520Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 18----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101520Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 20---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 21----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 18----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102020Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 20---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102520Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102520Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 21----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102520Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102520Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 32--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102520Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 18----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102520Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 20---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 29---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 22----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101522Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 24---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102022Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102022Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102022Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 29---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102022Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102022Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 22----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102022Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 24---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102522Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102522Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102522Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 29---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102522Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 37--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102522Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 22----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102522Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 24---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101524Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101524Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101524Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 34---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101524Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 40--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101524Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 24----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101524Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102024Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102024Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102024Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 34---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102024Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 40--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102024Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 24----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102024Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 34---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 40--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 24----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102524Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 28---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101525Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 48--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101525Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101525Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 36---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101525Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101525Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 101525Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 30---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102025Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 48--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102025Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102025Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 36---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102025Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102025Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102025Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 30---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102525Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 48--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102525Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102525Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 36---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102525Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102525Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 26----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102525Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 30---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 50--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 38---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 28----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 101526Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 32---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 50--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 38---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 28----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102026Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 32---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102526Shape A[Aluminum] Aluminum AlloyClear Anodize---16 ~ 50--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102526Shape A[Aluminum] Aluminum AlloyClear Anodize-16 ~ 30----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 10 Day(s) 102526Shape A[Aluminum] Aluminum AlloyClear Anodize--16 ~ 38---

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102526Shape B[Aluminum] Aluminum AlloyClear Anodize---16 ~ 42--

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102526Shape B[Aluminum] Aluminum AlloyClear Anodize-16 ~ 28----

-

HIGH TORQUE TIMING PULLYE 1 Piece(s) 5 Day(s) 102526Shape B[Aluminum] Aluminum AlloyClear Anodize--16 ~ 32---

Loading...

Basic Information

Type Timing Pulleys Belt Type 8YU Timing Pulley / Idler Pulleys

MISUMI Unit Example related to this product