1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Shaped Angles - Milled Square Stock, Outside Corner Perpendicular, Fixed Dimension

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-Shaped Angles - Milled Square Stock, Outside Corner Perpendicular, Fixed Dimension
  • L-Shaped Angles - Milled Square Stock, Outside Corner Perpendicular, Fixed Dimension
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Precision finish equal angle steel that can support lengths up to as long as 1,200 mm

L-Shaped Angles - Milled Square Stock, Outside Corner Perpendicular, Fixed Dimension:Related Image

Type [ M ]Material
LAJS SS400
LAJC S50C

Specifications

Part Number - A - B - L
LAJS10 - A50 - B50 - L1000
Longitudinal Dimension A and B k
50~70 0.05 or less
71~125 0.10 or less
Part Number A B L Unit Price
Type T L20~50 L51~75 L76~100 L101~200 L201~400 L401~600 L601~800 L801~1000 L1001~1200
LAJS
(SS400)
5 50 50 20~1200             - - -
75 50             - - -
70             - - -
6 50 50             - - -
75 50             - - -
70             - - -
10 50 50                  
75 70                  
100                  
12 50 50                  
75 70                  
100                  
15 50 50                  
75 70                  
100                  

 

Part Number A B L Unit Price
Type T L20~50 L51~75 L76~100 L101~200 L201~400 L401~600 L601~800 L801~1000 L1001~1200
LAJC
(S50C)
5 50 50 20~1200             - - -
75 50             - - -
70             - - -
6 50 50             - - -
75 50             - - -
70             - - -
10 50 50                  
75 70                  
100                  
12 50 50                  
75 70                  
100                  
15 50 50                  
75 70                  
100                  

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LAJC6-A[50,​75]-B[50,​70]-L[20-600/1]
LAJC12-A[50,​75,​100]-B[50,​70]-L[20-1200/1]
LAJC15-A[50,​75,​100]-B[50,​70]-L[20-1200/1]
LAJS5-A[50,​75]-B[50,​70]-L[20-600/1]
LAJS6-A[50,​75]-B[50,​70]-L[20-600/1]
LAJS10-A[50,​75,​100]-B[50,​70]-L[20-1200/1]
LAJS12-A[50,​75,​100]-B[50,​70]-L[20-1200/1]
LAJS15-A[50,​75,​100]-B[50,​70]-L[20-1200/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial T
(mm)
A
(mm)
B
(mm)
L
(mm)

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] S50C650 ~ 7550 ~ 7020 ~ 600

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] S50C1250 ~ 10050 ~ 7020 ~ 1200

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] S50C1550 ~ 10050 ~ 7020 ~ 1200

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] SS400550 ~ 7550 ~ 7020 ~ 600

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] SS400650 ~ 7550 ~ 7020 ~ 600

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] SS4001050 ~ 10050 ~ 7020 ~ 1200

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] SS4001250 ~ 10050 ~ 7020 ~ 1200

-

UNEQUAL ANGLE 1 Piece(s) 7 Day(s) 10[Carbon Steel] SS4001550 ~ 10050 ~ 7020 ~ 1200

Loading...

  1. 1
 

Basic Information

Surface Treatment Not Provided Finish Method Milled Surfaces (Standard)

MISUMI Unit Example related to this product