1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Standard] X-Axis Dovetail Slide, Rack & Pinion - Rectangular

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • [Standard] X-Axis Dovetail Slide, Rack & Pinion - Rectangular
  • [Standard] X-Axis Dovetail Slide, Rack & Pinion - Rectangular
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,707.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- X-Axis Dovetail Slide, Rack & Pinion – Rectangular type, XDTS series from MISUMI.
- 3 stage sizes are available, 50, 60 and 90 mm.
- The load capacity can be selected from 29.4 N to 39.2 N (Horizontal) and 14.7 N to 19.6 N (Vertical).
- Resolution (Vernier Scale Indication): 0.1mm/division
- The travel distance per rotation is 16.7 mm.
- The material of X-Axis Dovetail Slide XDTS series are made of Aluminum Alloy with Black Anodize surface treatment.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
XDTS50
XDTS60
XDTS90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (Range Selectable) Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)

฿ 2,707.25

X-AXIS STAGE 1 Piece(s) Same day 1041~605~30±10 to 30mm503029.4±16

฿ 3,121.30

X-AXIS STAGE 1 Piece(s) Same day 1041~6030.1~50±10 to 30mm604039.2±21

฿ 3,471.65

X-AXIS STAGE 1 Piece(s) Same day 1061~9030.1~50±30mm or More904039.2±35

Loading...

  1. 1

Basic Information

Table Size (Width) W (Range Selectable)(mm) 26~40 Feeding Method Rack & Pinion Table Material Aluminum Alloy
Table Surface Treatment 黑色阳极氧化处理 Travel Guide Dovetail Slide Table Size (Thickness) H (Range Selectable)(mm) 30.1~35
Product Category Main Body Table Size (Thickness) H(mm) 34 Type X-Axis
Table Straightness(µm) 50 Feed Knob Position Side Clamp Standard
Reversed Standard Through Hole (Table Center Hole) Not Provided Feeding Method (Rack & Pinion) Standard
Feeding Method (with Vernier Scale) With Vernier Scale

MISUMI Unit Example related to this product