1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
  • Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
  • Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
  • Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution


Product Description

Miniature Linear Guides - Dust Resistant - Standard Blocks, Light Preload
These linear guides or linear slides are factory automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Rail Length Minimum/Maximum (mm.): 45 and 700
● Assembly Height (mm.):13, 14, 16 and 20
● Rail Type : Short Rail or Wide Rail
● Material: Stainless Steel 56HRC
[Application]
It is used in a variety of machines such as CNC machines, 3D printers, measuring instruments, and so on.

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SSE2BD13-[120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSE2BD16-[150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2BD20-[160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSE2BDL13-[121-969/1]
SSE2BDL16-[151-989/1]
SSE2BDL20-[161-939/1]
SSE2BWD14-[150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2BWD16-[190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSE2BWDL14-[151-989/1]
SSE2BWDL16-[191-989/1]
SSEBD13-[45,​70,​95,​120,​145,​170,​195,​220,​245,​270,​295,​320,​345,​370,​395,​420,​445,​470,​495,​520,​545,​570,​595,​620,​645,​670,​695,​720,​745,​770,​795,​820,​845,​870,​895,​920,​945,​970]
SSEBD16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSEBD20-[100,​160,​220,​280,​340,​400,​460,​520,​580,​640,​700,​760,​820,​880,​940,​1000]
SSEBDL13-[46-969/1]
SSEBDL16-[71-989/1]
SSEBDL20-[101-939/1]
SSEBWD14-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSEBWD16-[70,​110,​150,​190,​230,​270,​310,​350,​390,​430,​470,​510,​550,​590,​630,​670,​710,​750,​790,​830,​870,​910,​950,​990]
SSEBWDL14-[71-989/1]
SSEBWDL16-[71-989/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length L
(mm)
Rail Width W1
(mm)
Assembly Height H
(mm)
Rail Type No. of Blocks Preload Accuracy Standards Nominal Part Number Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
L Dimension Type

-

LINEAR GUIDE (SSE2BD) 1 Piece(s) 4 Day(s) 10120 ~ 6701213Standard Rail2[Light Preload] Light PreloadHigh Grade12W220033008.89.516.1Selectable Type

-

LINEAR GUIDE (SSE2BD) 1 Piece(s) 4 Day(s) 10150 ~ 6701516Standard Rail2[Light Preload] Light PreloadHigh Grade15W3600540021.623.439.6Selectable Type

-

LINEAR GUIDE (SSE2BD) 1 Piece(s) 4 Day(s) 10160 ~ 7002020Standard Rail2[Light Preload] Light PreloadHigh Grade20W5200850048.448.486.4Selectable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10121 ~ 9691213Standard Rail2[Light Preload] Light PreloadHigh Grade12W220033008.89.516.1Configurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10151 ~ 9891516Standard Rail2[Light Preload] Light PreloadHigh Grade15W3600540021.623.439.6Configurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10161 ~ 9392020Standard Rail2[Light Preload] Light PreloadHigh Grade20W5200850048.448.486.4Configurable Type

-

LINEAR GUIDE (SSE2BWD) 1 Piece(s) 4 Day(s) 10150 ~ 6702414Wide Rail2[Light Preload] Light PreloadHigh Grade15W3500530020.622.352.1Selectable Type

-

LINEAR GUIDE (SSE2BWD) 1 Piece(s) 4 Day(s) 10190 ~ 6704216Wide Rail2--15W5800850040.2--Selectable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10151 ~ 9892414Wide Rail2[Light Preload] Light PreloadHigh Grade15W3500530020.622.352.1Configurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 10191 ~ 9894216Wide Rail2--15W5800850040.2--Configurable Type

-

LINEAR GUIDE (SSEBD) 1 Piece(s) 4 Day(s) 1045 ~ 6701213Standard Rail1[Light Preload] Light PreloadHigh Grade12W220033008.89.516.1Selectable Type

-

LINEAR GUIDE (SSEBD) 1 Piece(s) 4 Day(s) 1070 ~ 6701516Standard Rail1[Light Preload] Light PreloadHigh Grade15W3600540021.623.439.6Selectable Type

-

LINEAR GUIDE (SSEBD) 1 Piece(s) 4 Day(s) 10100 ~ 7002020Standard Rail1[Light Preload] Light PreloadHigh Grade20W5200850048.448.486.4Selectable Type

-

LINEAR GUIDE (SSEBDL) 1 Piece(s) 4 Day(s) 1046 ~ 9691213Standard Rail1[Light Preload] Light PreloadHigh Grade12W220033008.89.516.1Configurable Type

-

LINEAR GUIDE (SSEBDL) 1 Piece(s) 4 Day(s) 1071 ~ 9891516Standard Rail1[Light Preload] Light PreloadHigh Grade15W3600540021.623.439.6Configurable Type

-

LINEAR GUIDE (SSEBDL) 1 Piece(s) 4 Day(s) 10101 ~ 9392020Standard Rail1[Light Preload] Light PreloadHigh Grade20W5200850048.448.486.4Configurable Type

-

LINEAR GUIDE (SSEBWD) 1 Piece(s) 4 Day(s) 1070 ~ 6702414Wide Rail1--12W3500530020.6--Selectable Type

-

LINEAR GUIDE (SSEBWD) 1 Piece(s) 4 Day(s) 1070 ~ 6704216Wide Rail1[Light Preload] Light PreloadHigh Grade15W5800850040.243.6148Selectable Type

-

LINEAR GUIDE (SSEBWDL) 1 Piece(s) 4 Day(s) 1071 ~ 9892414Wide Rail1--12W3500530020.6--Configurable Type

-

LINEAR GUIDE 1 Piece(s) 7 Day(s) 1071 ~ 9894216Wide Rail1[Light Preload] Light PreloadHigh Grade15W5800850040.243.6148Configurable Type

Loading...

  1. 1

Basic Information

Block Type Standard Block Set / Single Item Set Material Stainless Steel
Ball Arrangement Miniature Type Retainer N/A Rolling Element Ball
Lubrication Type Filled with Lithium soap based grease

MISUMI Unit Example related to this product