Series 5 Aluminum Block Bracket - Non-Protruding Design

Brand :
MISUMI
Caution
Product Description
·It does not protrude from the frame when cross-connecting. [Material]A6063
Dimensional Drawing of Block Brackets and Plate Brackets
HBLBL5


[M] Block Brackets and Plate Brackets Material: A6063
[S] Surface treatment: Anodized
[S] Surface treatment: Anodized
Specification Table of Block Brackets and Plate Brackets
| Block Brackets and Plate Brackets Model |
| HBLBL5 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Block Brackets and Plate Brackets Model | Mass (g) | Suitable bolt | Allowable load (N) | |
| Block Brackets and Plate Brackets Type | bolt | Quantity | ||
| HBLBL5 | 13 | CBM5-8 | 2 | 686 |
Additional Processing of Block Brackets and Plate Brackets
| Alterations | Block Brackets and Plate Brackets Code | Spec. | Applicable bracket | |||||||||||||||||||||||||||||
| Applicable bolts and nuts included | SET SST SEU SSU SEP SSP | The set includes the applicable bolts and nuts for attaching the Block Brackets and Plate Brackets to the frame . (Added to the bracket price)
| ||||||||||||||||||||||||||||||
| HBLBL5 | ||||||||||||||||||||||||||||||||
Additional Processing Details of Block Brackets and Plate Brackets
■Details of applicable bolt and nut sets
| Additional processing model | bolt | nut | ||||
|---|---|---|---|---|---|---|
| Block Brackets and Plate Brackets Model | Material | type | Model | Material | Stopper | |
| SET | CBM5-8 | iron | First in | HNTT5-5 | iron | none |
| SST | SCB5-8 | stainless | First in | HNTTBS5-5 | stainless | none |
| SEU | CBM5-8 | iron | First in | HNTU5-5 | iron | Yes |
| SSU | SCB5-8 | stainless | First in | SHNTU5-5 | stainless | Yes |
| SEP | CBM5-8 | iron | Later insertion | HNTP5-5 | iron | Yes |
| SSP | SCB5-8 | stainless | Later insertion | SHNTP5-5 | stainless | Yes |
Supported Frames of Block Brackets and Plate Brackets
・Block Brackets and Plate Brackets 5 series frame
How to Use of Block Brackets and Plate Brackets
-Does not extend beyond the frame when cross-connecting
Related Items of Block Brackets and Plate Brackets
■Block Brackets and Plate Brackets 5 Series (groove width 6mm)
| Product name | Aluminum frame | Block Brackets and Plate Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |