Corner Brackets, Corner Blind Brackets - For 8 Series (Slot Width 10mm) Aluminum Frames 40 Square

Caution
Product Description
Product that can be connected in 2 or 3 directions with a single bracket.
Dimensional Drawing of Corner Brackets

Corner Brackets Two-way typeHBLCS8—B
Corner Brackets 3-way type
HBLCR8—B(Cap: Black)
HBLCR8—S(Cap: Gray)
HBLCD8—S(Cap: Gray)
①
① (Front side)
(Back side)
①
② Corner Brackets cap
② Corner Brackets cap
② Corner R bracket cap
(2 hexagon socket bolts included)
(3 button bolts included)
[ ! ]HBLCR6-□ is made of zinc die-cast, so please use it at temperatures below 100℃.
| Type | [M] Material | [S] Surface Treatment |
| HBLCS8 | ①ADC12 | − |
| ②Polyamide | ||
| HBLCR8 | ①ZDC2 | Trivalent Chromate |
| ②Polyamide | − | |
| HBLCD8 | ①SCS13 | |
| ②Polyamide |
Specification Table of Corner Brackets
| Model |
| HBLCS8-B |
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Model | Mass (g) | Attached bolts | Allowable load (N) | |
| bolt | Quantity | |||
| HBLCS8-B | 64 | CBS12-30 | 2 | 800 |
| HBLCR8-B | 84 | CBS12-30 | 3 | 1623 |
| HBLCR8-S | 84 | 1623 | ||
| HBLCD8-S | 64 | Button bolt M10 x 30 | 3 | 3026 |
Supported Frames of Corner Brackets
- Can be used with 8 series 40x40mm .
- Corner Brackets HBLCD can be used with8 series 40x40mm R shape frames .
How to Use of Corner Brackets
- Installation requires additional end tapping (center hole) on the aluminum frame.

Reference of Corner Brackets
- The cap has a prevention measure in place to prevent it from coming off.
- The set includes the Corner Brackets body, bolts, and caps.
- The aluminum frame is not designed to fit inside the bracket,
so the length of one side is the length of the aluminum frame + the size of the Corner Brackets.
Product Comparison Information of Corner Brackets
■ Corner Brackets
| Product name | Corner Brackets bracket set | Corner Brackets Blind Bracket |
|---|---|---|
| Product Photos |
|
|
| Installation Diagram |
■ Example of using Corner Brackets HBLCR ![]()
| The position of the three frames
|
| Corner Brackets Material | S45C or SCS13 | S45C or SCS13 |
| Features | This product allows for 2-way and 3-way connections with just one Corner Brackets. Additional end tapping is required on the frame. | This Corner Brackets can be fitted to the end of a frame. It also functions as a frame cap. |
| Product page | 5 Series/ 6 Series/ 8 Series (viewing) | 5 Series/ 6 Series/ 8 Series |
Related Items of Corner Brackets
| Product name | Aluminum frame | Corner Brackets | Blind Joint | Frame cap | Groove cover | nut |
|---|---|---|---|---|---|---|
| photograph |
|
|
|
|
|
|
| Product page | Here | Here | Here | Here | Here | Here |









