Aluminum Extrusion for Sliding Doors

Brand :
MISUMI
Caution
- Additional freight and delivery charge are added to items longer than 2000.5mm
- This lead time for item length not over than 2600mm. If item length longer than 2600mm, lead time will be around 1.5 months. Please check actual lead time with Misumi.
Product Description
Aluminum Extrusions for Sliding Doors intended to be used in combination with Pulley Kits for Sliding Door HASGD
Dimensional Drawing of Door Sliders
| Door Sliders HFHSD6-3030 | Door Sliders HFHSD8-4040 | |
| Door Sliders HFHSDY6-3030 | Door Sliders HFHSDY8-4040 | |
![]() | ![]() |
| TYPE | [M] Door Sliders Material | [S] Surface Treatment |
| HFHSD6-3030 | A6N01S-T5 | Anodizing |
| HFHSDY6-3030 | A6N01S-T5 | Baked finish (yellow) |
| HFHSD8-4040 | A6063S-T5 | Anodizing |
| HFHSDY8-4040 | A6063S-T5 | Baked finish (yellow) |
Specification Table of Door Sliders
| Door Sliders Model | − | L |
| HFHSD6-3030 | − | 1000 |
・The price list below is currentas of April 2011.
・To check the latest price, please click the "Check Price" button after confirming the model number.
・To check the latest price, please click the "Check Price" button after confirming the model number.
| Door Sliders Model | L specified in 0.5mm increments | Mass kg/m | Cross section area mm² | Moment of inertia mm4 | |
| ℓx | ℓy | ||||
| HFHSD6-3030 | 50–4000 | 1.26 | 467 | 5.17 × 10⁴ | 12.44 × 10⁴ |
| HFHSDY6-3030 | 50-4000 | 1.26 | 467 | 5.17 × 10⁴ | 12.44 × 10⁴ |
| HFHSD8-4040 | 50-4000 | 2.13 | 792 | 44.24 × 10⁴ | 16.69 × 10⁴ |
| HFHSDY8-4040 | 50-4000 | 2.13 | 792 | 44.24 × 10⁴ | 16.69 × 10⁴ |
If L is less than 300,
the unit price in the table will be applied regardless of the length.
If L is 300 or more,
the price will be calculated as follows:
Unit price/m x specified total length = sales unit price
Example of Door Sliders: HFHSD6-3030-1200
the unit price in the table will be applied regardless of the length.
If L is 300 or more,
the price will be calculated as follows:
Unit price/m x specified total length = sales unit price
Example of Door Sliders: HFHSD6-3030-1200
Additional Processing of Door Sliders
| Alterations | Tap hole drilling | ||||
| Door Sliders Code | LTP | RTP | TPW | ||
| Spec. | Tapped on the left end face![]() | Tap on the right end face![]() | Tapped on both ends![]() | ||
| Door Sliders series | TYPE | Tap Shape | |||
| 6 | HFHSD6-3030 | M8 depth 24 (normal) | 180 | 180 | 360 |
| HFHSDY6-3030 | |||||
| 8 | HFHSD8-4040 | M12 depth 36 (normal) | 200 | 200 | 400 |
| HFHSDY8-4040 | |||||
How to Use of Door Sliders
■ Safety fence Hanging Door Sliders frame / Hanging Door Sliders pulley / Hanging Door Sliders guide How to Use. The diagram is for the 6th series.






