1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Frames with Built-in Joints - Simple Joint Type

Aluminum Frames with Built-in Joints - Simple Joint Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Simple joints can be used without alteration because joints are built into the frame

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
JFSU6-3030L-[50-4000/0.5]
JFSU6-3030W-[100-4000/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJoint Components Built-in Overall Length L
(mm)

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 10L (Left End Face only)50 ~ 4000

-

JOINTS ASSEMBLE FRAME 1 Piece(s) 4 Day(s) 10W (Double End Face)100 ~ 4000

Loading...

  1. 1

Basic Information

Series Brackets for 6 Series (Extrusion Slot Width 8mm) Material A6N01SS-T5 Extrusion Series HFS
Extrusion No. 6-3030 Type Simple Joint Type

MISUMI Unit Example related to this product