(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Standard large quantity available] 10% discount for 21 to 50 pieces, no estimate required.
Type | [ M ]Grade | Color | Light transmittance | Operating Ambient Temperature |
S-ACA | Standard | Transparent | 93% | -30~80°C |
S-ACBA | Standard | Smoke Brown | 12% | |
S-ACTA | Antistatic | Transparent | 79% | |
S-ACBTA | Antistatic | Smoke Brown | 32% |
Part Number | - | A | - | B | - | H |
S-ACA5 S-ACTA5 | - - | 200 300 | - - | 200 155 | - - | 100 55 |
Part Number | 1mm Increment | |||
Type | T Selection | A | B | H |
S-ACA | 3, 5, 8, 10 | 50~500 A≥B | 50~500 | 20~500 |
S-ACBA | ||||
S-ACTA | 3, 5 | |||
S-ACBTA |
Part Number |
---|
S-ACA3-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACA5-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACA8-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACA10-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBA3-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBA5-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBA8-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBA10-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBTA3-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACBTA5-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACTA3-[50-500/1]-[50-500/1]-[20-500/1] |
S-ACTA5-[50-500/1]-[50-500/1]-[20-500/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thickness T (mm) | A (mm) | B (mm) | H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 3 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 5 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 8 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 3 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 5 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 8 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 10 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 3 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 5 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 3 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 | ||
- | RESIN PLATES | 1 Piece(s) | 7 Day(s) | 10 | 5 | 50 ~ 500 | 50 ~ 500 | 20 ~ 500 |
Loading...
How can we improve?
How can we improve?