1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Sensors - Flanged, K-Thermocouple / Temperature-Resistor

Temperature Sensors - Flanged, K-Thermocouple / Temperature-Resistor
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Temperature Sensors - Flanged, K-Thermocouple / Temperature-Resistor
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Temperature Sensors : Thermocouple Type K
● Sheath, Protection Tube Diameter (mm.): 3.2
● Protection Tube Length (mm.): 65
● Wire Length (m.): 2
● Temperature Range (°C) :
TCKF and TCKFF - 0 to 250
TCPF - -50 to 250
● Crimp Terminal Type:
TCKF and TCKFF - M4Y-Shaped 2 sets
TCPF - M4Y-Shaped 3 sets
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

 
Part Number
TCKF3.2-65
TCKFF3.2-65-F[0.3-5/0.1]-[M,​N,​Y]
TCPF3.2-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Temperature Sensor Type of Thermocouple Temperature Measurement Contact Point Type of Device Temperature Measuring Resistor Structure Operating Temperature Range
(°C)
Type of Terminal Lead Wire Insulation Material Lead Wire Length (F)
(m)

฿ 1,114.75

TEMPERATURE SENSORS 1 Piece(s) Available 3 Day(s) 10ThermocoupleK ThermocoupleIsolated Neutral Type--0~150Y-Shaped Crimp Terminal-2

-

TEMPERATURE SENSORS 1 Piece(s) 10 Day(s) 10ThermocoupleK ThermocoupleIsolated Neutral Type--0~150No Crimp Terminal / Round Crimp Terminal / Y-Shaped Crimp Terminal-0.3 ~ 5

฿ 1,674.40

TEMPERATURE SENSORS 1 Piece(s) Available 3 Day(s) 10Temperature Measuring Resistor--Pt100ΩProtection Tubes-50~150Y-Shaped Crimp Terminalfluoropolymer Coating2

Loading...

  1. 1

Basic Information

Measurement Object Temperature Sensor Sheath, Protecting Tube Material SUS304 Operating Environment Standard
Number of Elements 1 Sheath, Protecting Tube Shape Straight Sheath, Protection Tube Diameter(Ø) 3.2
Sheath, Protecting Tube Length L(mm) 65 Attaching Portion Shape Flanged Type