(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Temperature Sensors/Taper Thread/K-Thermocouple/Temperature-Resistor
These Temperature Sensors Taper Thread type are commonly used in manufacturing and automation machine
[Feature]
● Temperature Sensors : Thermocouple Type K
● Sheath Outside Diameter (mm.) : 3.2
● Protection Tube Length (mm.): 65
● Temperature Range (°C) :
TCKT and TCKTF - 0 to 250
TCPT and TCPTF - -50 to 250
● Material :
Protection Tube and Taper Screw- SUS304
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.
Part Number |
---|
TCKT3.2-65 |
TCKTF3.2-65-F[0.3-5/0.1]-[M,N,Y] |
TCPT3.2-65 |
TCPTF3.2-65-F[0.3-5/0.1]-[M,N,Y] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type of Temperature Sensor | Type of Thermocouple | Temperature Measurement Contact Point | Type of Device | Temperature Measuring Resistor Structure | Operating Temperature Range (°C) | Type of Terminal | Lead Wire Insulation Material | Lead Wire Length (F) (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,114.75 | TEMPERATURE SENSORS | 1 Piece(s) | Available | Same day | 10 | Thermocouple | K Thermocouple | Isolated Neutral Type | - | - | 0~150 | Y-Shaped Crimp Terminal | - | 2 | |
- | TEMPERATURE SENSORS | 1 Piece(s) | 10 Day(s) | 10 | Thermocouple | K Thermocouple | Isolated Neutral Type | - | - | 0~150 | No Crimp Terminal / Round Crimp Terminal / Y-Shaped Crimp Terminal | - | 0.3 ~ 5 | ||
฿ 1,560.65 | TEMPERATURE SENSORS | 1 Piece(s) | Available | 3 Day(s) | 10 | Temperature Measuring Resistor | - | - | Pt100Ω | Protection Tubes | -50~150 | Y-Shaped Crimp Terminal | fluoropolymer Coating | 2 | |
- | TEMPERATURE SENSORS | 1 Piece(s) | 10 Day(s) | 10 | Temperature Measuring Resistor | - | - | Pt100Ω | Protection Tubes | -50~150 | No Crimp Terminal / Round Crimp Terminal / Y-Shaped Crimp Terminal | fluoropolymer Coating | 0.3 ~ 5 |
Loading...
Measurement Object | Temperature Sensor | Sheath, Protecting Tube Material | SUS304 | Operating Environment | Standard |
---|---|---|---|---|---|
Number of Elements | 1 | Sheath, Protecting Tube Shape | Straight | Sheath, Protection Tube Diameter(Ø) | 3.2 |
Sheath, Protecting Tube Length L(mm) | 65 | Attaching Portion Shape | Thread Mounting |
How can we improve?
How can we improve?