Temperature Sensors - Terminal Selectable, K- / J-Thermocouple

Caution
- Please check the content on our website as the PDF does not contain the most up-to-date information.
Product Description
Temperature Sensors - Terminal Selectable, K- / J-Thermocouple
These Temperature Sensors are commonly used in manufacturing and automation machine
[Feature]
● Temperature Sensors : Thermocouple Type K and Type J
● Sheath, Protection Tube Diameter (mm.): 1, 1.6, 3.2 and 4.8
● Protection Tube Length (mm.): The size is configurable between 50 to 1500 mm, and the minimum length can be increased by increments 10 mm.
● Wire Length (m.): The size is configurable between 0.3 to 5 m, and the minimum length can be increased by increments 0.1 m.
● Temperature Range (°C) :
MSFK - 0 to 800 (depend on Sheath diameter)
MSFJ - 0 to 750 (depend on Sheath diameter)
MSFP - 0 to 300 (depend on Sheath diameter)
● Crimp Terminal Type:
MSFK and MSFJ - M4Y-Shaped 2 sets
MSFP - M4Y-Shaped 3 sets
[Application]
It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

| MSFK, MSFJ | MSFK | MSFJ | |
| Type of Thermocouple | K Thermocouple | J Thermocouple | |
| Precision | JIS Class 2 | ||
| Temperature Measurement Contact Point | Isolated Neutral Type | ||
| Temperature Measurement Range | Ø1.0, 1.6 | 0 ~ 650°C | 0~450°C |
| Ø3.2 | 0 ~ 750°C | 0 ~ 650°C | |
| Ø4.8 | 0 ~ 800°C | 0 ~ 750°C | |
| [ M ]Material | Sheath | SUS316 or SUS316L | |
| Sleeve | SUS304 | ||
| Heat Resistance Temperature of Sleeve | 80°C | ||
| Lead Wire (Operating Temp. Range) | Glass Wool Coating (0 ~ 150°C) | ||
| Type of Device | Pt100Ω | |
| Precision | JIS Class B | |
| Lead Type | 3-lead Type | |
| Temperature Measurement Range | 0 ~ 300°C | |
| [ M ]Material | Protection Tubes | SUS316 |
| Sleeve | SUS304 | |
| Heat Resistance Temperature of Sleeve | 80°C | |
| Lead Wire (Operating Temp. Range) | Vinyl Coating (-20 ~ 70°C) | |
More Information
Especially when a heated object temperature exceeds 100°C, a long type of sheath L length is recommended, which is used to put maximum distance between the sleeve and the heated object, or Temperature Sensor, Heat Resistant Type (P.1656) is recommended.