(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The flexible Silicone-coated lead is used, making it highly resistant to bending.
Part Number |
---|
MFMT4 |
MFMT4-1 |
MFMT4-5 |
MFMT5 |
MFMT5-1 |
MFMT5-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Lead Wire Length (F) (m) | Terminal Size |
---|---|---|---|---|---|---|---|---|
฿ 1,017.38 | TEMPERATURE SENSORS | 1 Piece(s) | Available | Same day | 10 | 2 | 4 (M4) | |
฿ 743.47 | TEMPERATURE SENSORS | 1 Piece(s) | Available | Same day | 10 | 1 | 4-1 (M4) | |
฿ 1,604.33 | TEMPERATURE SENSORS | 1 Piece(s) | Available | Same day | 10 | 5 | 4-5 (M4) | |
฿ 1,095.64 | TEMPERATURE SENSORS | 1 Piece(s) | Same day | 10 | 2 | 5(M5) | ||
฿ 802.16 | TEMPERATURE SENSORS | 1 Piece(s) | Available | 3 Day(s) | 10 | 1 | 5-1 (M5) | |
฿ 1,682.59 | TEMPERATURE SENSORS | 1 Piece(s) | Available | Same day | 10 | 5 | 5-5 (M5) |
Loading...
Measurement Object | Temperature Sensor | Type of Temperature Sensor | Thermocouple | Type of Thermocouple | K Thermocouple |
---|---|---|---|---|---|
Temperature Measurement Contact Point | Grounded Type | Operating Environment | Standard | Operating Temperature Range(°C) | 0::150 |
Number of Elements | 1 | Sheath, Protecting Tube Shape | Ring Terminal Type for Moving Part | Type of Terminal | Y-Shaped Crimp Terminal |
Lead Wire Film Material | Silicon Coating |
How can we improve?
How can we improve?