Temperature Sensor - Chemical Resistant Type (K Thermocouple / Temperature Measuring Resistor)

Brand :
MISUMI

Caution

    Product Description

    Temperature Sensors - Chemical Resistant, K-Thermocouple
    These Temperature Sensors which chemical resistant properties are commonly used in manufacturing and automation machine
    [Feature]
    ● Temperature Sensors : Thermocouple Type K
    ● Sheath Outside Diameter (mm.) : 5.3
    ● Protection Tube Length (mm.): 200 and 400
    ● Temperature Range (°C) : 0 to 180
    ● Crimp Terminal Type: M4 Y-Shaped 2 sets
    ● Material :
    Sleeve - SUS304
    Sheath - SUS316 + Fluororesin (FEP) Tube
    [Application]
    It is used in a variety of application such as heat treatment, packaging industry , plastic industry , and so on.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Temperature Sensor - Chemical Resistant Type (K Thermocouple / Temperature Measuring Resistor) | MISUMI | MISUMI Thailand